Coloured Clips for ETHERLINE® Patchcords
Coloured Clips for RJ45 ETHERLINE Patchcords
Colorclips for RJ45 ETHERLINE Patchcords
Coloured clip for RJ45 connectors to extend the latching lug and improve colour identification on LAPP Ethernet patch cables.
Available from stock
Available soon
Not available
Product features
- Used for better colour identification on Ethernet patch cables when many cables of the same colour are used (e.g. in the PROFINET network).
- clip out of PM
- Colored marking
Contact material
- Polyoxymethylene (POM)
- Prices are net prices without VAT and surcharges. Sale to business customers only.