SKINTOP® STR

SKINTOP® STR, increased oil-resistant polyamide cable gland with wide, variable clamping ranges and reducing seal insert

Good chemical resistance Mechanical resistance Optimum strain relief Temperature-resistant Variety of approval certifications

CE CULUS cRUus GGVS

Article number Article designation / size Ø F mm SW wrench size mm Overall length C mm Thread length D mm Pieces / PU Base Unit Price (base price)
SKINTOP® STR silver grey
53015100
PG 7 1.5 - 5 15 32.0 7.8 100
53015110
PG 9 2 - 6 19 36.0 8 100
53015120
PG 11 2 - 7 22 38.0 8 100
53015130
PG 13,5 4 - 9 24 41.0 9 100
53015140
PG 16 6 - 12 27 44.0 10 50
53015150
PG 21 9 - 16 33 49.0 11 50
53015160
PG 29 11 - 20 42 56.0 10.7 25
53015170
PG 36 17 - 26 53 66.0 13.3 10
53015180
PG 42 22 - 31 60 68.0 13.4 5
53015190
PG 48 26 - 35 65 69.0 14.3 5
SKINTOP® STR black
53015300
PG 7 1.5 - 5 15 32.0 7.8 100
53015310
PG 9 2 - 6 19 36.0 8 100
53015320
PG 11 2 - 7 22 38.0 8 100
53015330
PG 13,5 4 - 9 24 41.0 9 100
53015340
PG 16 6 - 12 27 44.0 10 50
53015350
PG 21 9 - 16 33 49.0 11 50
53015360
PG 29 11 - 20 42 56.0 10.7 25
53015370
PG 36 17 - 26 53 66.0 13.3 10
53015380
PG 42 22 - 31 60 68.0 13.4 5
53015390
PG 48 26 - 35 65 69.0 14.3 5
SKINTOP® STR light grey
53018100
PG 7 1.5 - 5 15 32.0 7.8 100
53018110
PG 9 2 - 6 19 36.0 8 100
53018120
PG 11 2 - 7 22 38.0 8 100
53018130
PG 13,5 4 - 9 24 41.0 9 100
53018140
PG 16 6 - 12 27 44.0 10 50
53018150
PG 21 9 - 16 33 49.0 11 50
53018160
PG 29 11 - 20 42 56.0 10.7 25
53018170
PG 36 17 - 26 53 66.0 13.3 10
53018180
PG 42 22 - 31 60 68.0 13.4 5
53018190
PG 48 26 - 35 65 69.0 14.3 5
Available from stock
Available soon
Not available

Benefits

  • High oil-resistance for maximum reliability
  • Permanent vibration protection
  • Wide, variable clamping ranges
  • Optimum strain relief
  • Various accessories (e.g. multiple sealing inserts)

Application range

  • With reducing seal insert, to seal cables with smaller outer diameters

Norm references / Approvals

  • UL File Nr. E79903

Product Make-up

  • PG connection thread acc. to DIN 40430

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000441
  • ETIM 5.0 Class-Description: Cable screw gland

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000441
  • ETIM 6.0 Class-Description: Cable screw gland

Caution

  • Refer to Appendix T21 for the installation dimensions and torques

Colour delivered

  • Silver grey (RAL 7001)
    Light grey (RAL 7035)
    Black (RAL 9005), UV-resistant

Material

  • Body: Polyamide
    Seal: CR

Tests

  • GGVS: TÜ.EGG.020-95

Protection rating

  • IP 68 - 5 bar
  • NEMA Type 1, 12

Temperature range

  • Dynamic: -20°C up to +80°C
  • Fixed: -40°C to +100°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.