SKINTOP® MS

SKINTOP® MS, brass cable gland with maximum reliability, in areas where mechanical and chemical stability are critical

Good chemical resistance Corrosion-resistant Optimum strain relief Robust Temperature-resistant Variety of approval certifications

CE

Article number Article designation / size Ø F mm SW wrench size mm Overall length C (mm) Thread length D mm Pieces / PU Base Unit Price (base price)
SKINTOP® MS
52015700
PG 7 2.0 - 6.5 14 25.0 5 100
52015710
PG 9 4.0 - 8.0 17 29.0 6 100
52015720
PG 11 4.0 - 10.0 20 32.0 6 50
52015730
PG 13,5 5.0 - 12.0 22 34.0 6.5 50
52015740
PG 16 8.0 - 14.0 24 35.0 6.5 50
52015750
PG 21 11.0 - 18.0 30 40.0 7 25
52015760
PG 29 16.0 - 25.0 40 48.0 8 25
52015765
PG 36 19.0 - 32.0 50 62.0 15 10
52015766
PG 42 28.0 - 38.0 57 62.0 15 5
52015767
PG 48 34.0 - 44.0 64 62.0 15 5
Available from stock
Available soon
Not available

Benefits

  • Maximum reliability
  • Optimum strain relief
  • Wide, variable clamping ranges

Application range

  • In areas where mechanical and chemical stability are critical
  • Chemical industry
  • Measurement and control technology
  • Machine and equipment manufacturing
  • Plant engineering

Product Make-up

  • PG connection thread acc. to DIN 40430

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000441
  • ETIM 5.0 Class-Description: Cable screw gland

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000441
  • ETIM 6.0 Class-Description: Cable screw gland

Caution

  • Refer to Appendix T21 for the installation dimensions and torques

Material

  • Body: nickel-plated brass
    Insert: polyamide
    Sealing: CR
    O-ring: NBR

Protection rating

  • IP 68 - 5 bar

Temperature range

  • Dynamic: -25°C up to + 100°C
  • Fixed: -40°C up to +100°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.