SKINTOP® MS-XL

SKINTOP® MS-XL, brass cable gland with wide, variable clamping ranges, with long connection thread especially for thick walls

Good chemical resistance Mechanical resistance Optimum strain relief Robust Temperature-resistant Variety of approval certifications

CE

Article number Article designation / size Ø F mm SW wrench size mm Overall length C (mm) Thread length D mm Pieces / PU Base Unit Price (base price)
SKINTOP® MS-XL
52115700
PG 7 2.0 - 6.5 14 32.0 12 100
52115710
PG 9 4.0 - 8.0 17 35.0 12 100
52115720
PG 11 4.0 - 10.0 20 38.0 12 50
52115730
PG 13,5 5.0 - 12.0 22 39.5 12 50
52115740
PG 16 8.0 - 14.0 24 40.5 12 50
52115750
PG 21 11.0 - 18.0 30 45.0 12 25
52115760
PG 29 16.0 - 25.0 40 52.0 15 25
Available from stock
Available soon
Not available

Benefits

  • Especially for thick walls
  • Maximum reliability
  • Wide, variable clamping ranges
  • Optimum strain relief

Application range

  • With long connection thread for applications involving a thicker wall
  • In areas where mechanical and chemical stability are critical
  • Chemical industry
  • Measurement and control technology
  • Machine and equipment manufacturing

Product Make-up

  • PG connection thread acc. to DIN 40430

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000441
  • ETIM 5.0 Class-Description: Cable screw gland

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000441
  • ETIM 6.0 Class-Description: Cable screw gland

Caution

  • Refer to Appendix T21 for the installation dimensions and torques

Material

  • Body: nickel-plated brass
    Insert: polyamide
    Sealing: CR
    O-ring: NBR

Protection rating

  • IP 68 - 5 bar

Temperature range

  • Dynamic: -25°C up to + 100°C
  • Fixed: -40°C up to +100°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.