SKINTOP® STR-M
SKINTOP® STR-M, increased oil-resistant plastic cable gland with permanent vibration protection and reducing seal insert
With IP69 approval! Proven to withstand the most demanding cleaning procedures for industrial machinery with high-pressure cleaners and hot water!
Available from stock
In stock in Germany
Not available
Benefits
- High oil-resistance for maximum reliability
- Permanent vibration protection
- Wide, variable clamping ranges
- Optimum strain relief
- Various accessories (e.g. multiple sealing inserts)
Application range
- With reducing seal insert, to seal cables with smaller outer diameters
Norm references / Approvals
- UL File Nr. E79903
- GGVS: TÜ.EGG.020-95
Product Make-up
- Metric connection thread acc. to DIN EN 60423
- Basis for technical information DIN IEC 62444
Note
- SKINTOP® ST(R) M ISO types have an extra-long connection thread
- SKINTOP® ST(R) M ISO versions with extra-long connection thread, see table, no DNV approval
Classification ETIM 5
- ETIM 5.0 Class-ID: EC000441
- ETIM 5.0 Class-Description: Cable screw gland
Classification ETIM 6
- ETIM 6.0 Class-ID: EC000441
- ETIM 6.0 Class-Description: Cable screw gland
Caution
- Refer to Appendix T21 for the installation dimensions and torques
- Size M 40 x 1,5 up tp M 63 x 1,5 with O-ring
Colour delivered
- Silver grey (RAL 7001)
Light grey (RAL 7035)
Black (RAL 9005), UV-resistant
Material
- Body: Polyamide
Seal: CR
Tests
- GGVS: TÜ.EGG.020-95
Protection rating
- IP 66
IP 68 - 5 bar
IP 69 - NEMA Type 1, 12
Temperature range
- Fixed: -40°C to +100°C
- Dynamic: -20°C to +100°C
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Prices are net prices without VAT and surcharges. Sale to business customers only.