SKINTOP® ST-M

SKINTOP® ST-M, increased oil-resistant plastic cable gland with variable clamping ranges, permanent vibration protection, for offshore platforms

  • With IP69 approval! Proven to withstand the most demanding cleaning procedures for industrial machinery with high-pressure cleaners and hot water!
  • In practical box available in the web catalogue

Good chemical resistance Wide clamping range Maximum vibration protection Assembly time Optimum strain relief Temperature-resistant Variety of approval certifications

CE CULUS VDE cRUus GGVS DNV

Article number Article designation / size Ø F mm SW wrench size mm Overall length C (mm) Thread length D mm Pieces / PU Base Unit Price (base price)
SKINTOP® ST-M silver grey
53111000
M 12 x 1,5 3.5 - 7 15 30.0 8 100
53111010
M 16 x 1,5 4 - 10 19 34.0 8 100
53111020
M 20 x 1,5 6 - 13 25 37.0 9 100
53111030
M 25 x 1,5 8 - 17 30 40.0 10 50
53111040
M 32 x 1,5 9 - 21 36 47.0 10 25
53111050
M 40 x 1,5 16 - 28 46 52.0 10 10
53111060
M 50 x 1,5 27 - 34 55 62.0 12 5
53111070
M 63 x 1,5 34 - 45 66 71.0 12 5
SKINTOP® ST-M black
53111200
M 12 x 1,5 3.5 - 7 15 30.0 8 100
53111210
M 16 x 1,5 4 - 10 19 34.0 8 100
53111220
M 20 x 1,5 6 - 13 25 37.0 9 100
53111230
M 25 x 1,5 8 - 17 30 40.0 10 50
53111240
M 32 x 1,5 9 - 21 36 47.0 10 25
53111250
M 40 x 1,5 16 - 28 46 52.0 10 10
53111260
M 50 x 1,5 27 - 34 55 62.0 12 5
53111270
M 63 x 1,5 34 - 45 66 71.0 12 5
SKINTOP® ST-M light grey
53111400
M 12 x 1,5 3.5 - 7 15 30.0 8 100
53111410
M 16 x 1,5 4 - 10 19 34.0 8 100
53111420
M 20 x 1,5 6 - 13 25 37.0 9 100
53111430
M 25 x 1,5 8 - 17 30 40.0 10 50
53111440
M 32 x 1,5 9 - 21 36 47.0 10 25
53111450
M 40 x 1,5 16 - 28 46 52.0 10 10
53111460
M 50 x 1,5 27 - 34 55 62.0 12 5
53111470
M 63 x 1,5 34 - 45 66 71.0 12 5
SKINTOP® ST M ISO silver-grey (with long metric connecting thread)
53017010
M 16 x 1,5 ISO 3.5 - 8 19 40.0 12 100
53017030
M 20 x 1,5 ISO 5 - 12 24 45.0 13 100
53017040
M 25 x 1,5 ISO 9 - 14 27 47.0 13 50
SKINTOP® ST M ISO black (with long metric connecting thread)
53010000
M 12 x 1,5 ISO 3.5 - 7 15 36.7 15 100
53017210
M 16 x 1,5 ISO 3.5 - 8 19 40.0 12 100
53017230
M 20 x 1,5 ISO 5 - 12 24 45.0 13 100
53017240
M 25 x 1,5 ISO 9 - 14 27 47.0 13 50
Available from stock
Available soon
Not available

Benefits

  • High oil-resistance for maximum reliability
  • Permanent vibration protection
  • Wide, variable clamping ranges
  • Optimum strain relief
  • Various accessories (e.g. multiple sealing inserts)

Application range

  • Used in areas where a lot of cables and wires need to be inserted into housings with minimum space requirements
  • Machine and equipment manufacturing
  • Photovoltaic
  • Automation technology
  • Offshore platforms, equipment and shipyards

Norm references / Approvals

  • UL File Nr. E79903
  • GGVS: TÜ.EGG.020-95

Product Make-up

  • Metric connection thread acc. to DIN EN 60423
  • Basis for technical information DIN IEC 62444

Note

  • SKINTOP® ST(R) M ISO types have an extra-long connection thread
  • SKINTOP® ST(R) M ISO versions with extra-long connection thread, see table, no DNV approval

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000441
  • ETIM 5.0 Class-Description: Cable screw gland

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000441
  • ETIM 6.0 Class-Description: Cable screw gland

Caution

  • Refer to Appendix T21 for the installation dimensions and torques
  • Size M 40 x 1,5 up tp M 63 x 1,5 with O-ring

Colour delivered

  • Silver grey (RAL 7001)
    Light grey (RAL 7035)
    Black (RAL 9005), UV-resistant

Material

  • Body: Polyamide
    Seal: CR

Tests

  • GGVS: TÜ.EGG.020-95

Protection rating

  • IP 66
    IP 68 - 5 bar
    IP 69
  • NEMA Type 1, 12

Temperature range

  • Fixed: -40°C to +100°C
  • Dynamic: -20°C to +100°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.