SKINTOP® ST-M SORTIMO® T-BOXX

SKINTOP® ST-M SORTIMO® T-BOXX, small packaging unit, wide variety, wide, variable clamping ranges, easy to install, oil-resistance

  • Optimal order in the practical SORTIMO® T-BOXX
  • The brand for universal cable gland according to the principle: quickly fixed, centered and hermetically sealed

Good chemical resistance Wide clamping range Mechanical resistance Assembly time Temperature-resistant Variety of approval certifications

CE CULUS VDE cRUus GGVS DNV

Article number Article designation / size Ø F mm Pieces / PU Base Unit Price (base price)
53110030 SKINTOP® ST-M SORTIMO® T-BOXX - 1
Available from stock
Available soon
Not available

Benefits

  • High oil-resistance for maximum reliability
  • Wide, variable clamping ranges
  • Permanent vibration protection
  • Optimum strain relief

Application range

  • Control cabinet manufacturing
  • Automation technology
  • Measurement, control and electrical applications
  • Air-conditioning technology

Product features

  • Optimal order in the practical SORTIMO® T-BOXX
  • Small packaging unit, wide variety
  • Light and robust, shock- and impact-resistant polypropylene case
  • Two sturdy locks - ideal for mounting use e.g. building site

Norm references / Approvals

  • UL File Nr. E79903

Product Make-up

  • Metric connection thread acc. to DIN EN 60423
  • Basis for technical information DIN IEC 62444

Note

  • To refill standard packaging units are available

Included

  • Delivery in SORTIMO® T-BOXX
  • Inclusive counter nuts SKINTOP® GMP-GL-M
  • Assembly instructions
  • SKINTOP® ST-M M12 / 50 pieces
    (Art.Nr. 53111400)
    SKINTOP® ST-M M16 / 50 pieces
    (Art.Nr. 53111410)
    SKINTOP® ST-M M20 / 40 pieces
    (Art.Nr. 53111420)
    SKINTOP® ST-M M25 / 25 pieces
    (Art.Nr. 53111430)
    SKINTOP® ST-M M32 / 9 pieces
    (Art.Nr. 53111440)

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000441
  • ETIM 5.0 Class-Description: Cable screw gland

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000441
  • ETIM 6.0 Class-Description: Cable screw gland

Caution

  • Refer to Appendix T21 for the installation dimensions and torques

Colour delivered

  • Light grey (RAL 7035)

Material

  • Body: Polyamide
    Seal: CR

Tests

  • GGVS: TÜ.EGG.020-95

Protection rating

  • IP 66
    IP 68 - 5 bar
    IP 69
  • NEMA Type 1, 12

Temperature range

  • Fixed: -40°C to +100°C
  • Dynamic: -20°C to +100°C

  • Other colours are available upon request.
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.