SKINTOP® ST-HF-M

Halogen-free plastic cable gland

SKINTOP® ST-HF-M, halogen-free, metric plastic cable gland, extremely flame-retardant and self-extinguishing, maximum reliability

  • Cable gland for railway applications
  • Hazard Level: HL 3

Rail Good chemical resistance Flame-retardant Wide clamping range Halogen-free Variety of approval certifications

CE VDE

Article number Article designation / size Ø F mm SW wrench size mm Overall length C (mm) Thread length D mm Pieces / PU Base Unit Price (base price)
SKINTOP® ST-HF-M light grey
53111407
M 12 x 1,5 4 - 5.5 15 30.0 8 100
53111417
M 16 x 1,5 4.5 - 9 19 34.0 8 100
53111427
M 20 x 1,5 7 - 13 25 37.0 9 100
53111437
M 25 x 1,5 9 - 17 30 40.0 10 50
53111447
M 32 x 1,5 11 - 21 36 47.0 10 25
53111457
M 40 x 1,5 19 - 28 46 52.0 10 10
53111467
M 50 x 1,5 27 - 35 55 62.0 12 5
53111477
M 63 x 1,5 34 - 45 66 71.0 12 5
Available from stock
Available soon
Not available

Benefits

  • Maximum reliability
  • Extremely flame-retardant according to UL 94 V0
  • Completely halogen-free (including sealing material)
  • Self-extinguishing, no dripping
  • Permanent vibration protection

Application range

  • Underground railways and trains
  • When the protection of people and property is a priority
  • Public buildings
  • Ventilation systems
  • Tunnel construction

Norm references / Approvals

  • DIN EN 45545-2 (HL3)
  • Filament testing according to EN 60695-2-1/1 +960°C

Product Make-up

  • Metric connection thread acc. to DIN EN 60423
  • Basis for technical information DIN IEC 62444

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000441
  • ETIM 5.0 Class-Description: Cable screw gland

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000441
  • ETIM 6.0 Class-Description: Cable screw gland

Caution

  • Refer to Appendix T21 for the installation dimensions and torques

Colour delivered

  • RAL 7035 light grey
  • Black (RAL 9005), UV-resistant

Material

  • Body: polyamide
    Sealing ring: special elastomer
    O-ring: special elastomer

Protection rating

  • IP 68 - 5 bar

Temperature range

  • Fixed: -40°C to +100°C
  • Dynamic: -20°C to +100°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.