e-Shop

SKINTOP® KR-M ATEX plus blue

SKINTOP® KR-M ATEX plus blue, metric plastic cable gland with high degree of protection and reducing seal insert, explosion-proof

Oil & GasMechanical resistanceOptimum strain reliefReliabilityVariety of approval certifications

CEEXIECEx

Article number Article designation / sizeClamping range ØF mmThread MSW wrench size mmOverall length C mmThread length D mmPieces / PUBase Unit

Price (base price)

SKINTOP® KR-M ATEX plus blue
54115405
KR-M 12 ATEX plus blue2 - 412 x 1.51530850
54115415
KR-M 16 ATEX plus blue4 - 616 x 1.51934850
54115425
KR-M 20 ATEX plus blue5 - 1020 x 1.52538950
54115435
KR-M 25 ATEX plus blue6 - 1325 x 1.530401025
54115445
KR-M 32 ATEX plus blue9 - 1532 x 1.536471025
54115455
KR-M 40 ATEX plus blue16 - 2340 x 1.546521010
54115465
KR-M 50 ATEX plus blue22 - 2950 x 1.55562125
54115475
KR-M 63 ATEX plus blue29 - 3963 x 1.56671125
Available from stock
In stock in Germany
Not available

Benefits

  • High degree of protection
  • Cold impact resistance
  • High strain relief
  • Wide, variable clamping ranges
  • Permanent vibration protection

Application range

  • With reducing seal insert, to seal cables with smaller outer diameters

Product Make-up

  • Metric connection thread acc. to DIN EN 60423
  • Basis for technical information DIN IEC 62444

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000441
  • ETIM 5.0 Class-Description: Cable screw gland

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000441
  • ETIM 6.0 Class-Description: Cable screw gland

Caution

  • Refer to the instruction leaflet for the installation dimensions and torques

Certifications

  • CE 0637 Ex II 2G
    Ex eb IIC Ex II 1D
    Ex ta IIIC
    IECEx IBE 13.0027X

Colour delivered

  • Blue (RAL 5015)

Material

  • Body: special polyamide
    Seal: special elastomer
    O-ring: NBR

Tests

  • DIN EN 60079-0
    DIN EN 60079-7
    DIN EN 60079-31

Protection rating

  • IP 68 - 10 bar

Temperature range

  • -20°C to +80°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.