e-Shop

SKINTOP® K-M ATEX plus blue

SKINTOP® K-M ATEX plus blue, metric plastic cable gland with high degree of protection for intrinsically safe circuits, explosion-proof

Oil & GasMechanical resistanceOptimum strain reliefReliabilityVariety of approval certifications

CEEXDNVIECEx

Article number Article designation / sizeClamping range ØF mmThread MSW wrench size mmOverall length C mmThread length D mmPieces / PUBase Unit

Price (base price)

SKINTOP® K-M ATEX plus blue
54115400
K-M 12 ATEX plus blue3 - 5.512 x 1.51530850
54115410
K-M 16 ATEX plus blue7 - 916 x 1.51934850
54115420
K-M 20 ATEX plus blue7 - 1320 x 1.52538950
54115430
K-M 25 ATEX plus blue11 - 1725 x 1.530401025
54115440
K-M 32 ATEX plus blue12 - 2132 x 1.536471025
54115450
K-M 40 ATEX plus blue19 - 2840 x 1.546521010
54115460
K-M 50 ATEX plus blue27 - 3550 x 1.55562125
54115470
K-M 63 ATEX plus blue37 - 4563 x 1.56671125
Available from stock
In stock in Germany
Not available

Benefits

  • High degree of protection
  • Cold impact resistance
  • High strain relief
  • Wide, variable clamping ranges
  • Permanent vibration protection

Application range

  • Intrinsically safe circuits (class "i") as well as in housings and devices that require class "e" safety.
  • Equipment group II / Category 2G+1D
  • For mobile applications in offshore and marine industries
  • Chemical and petrochemical industry

Product Make-up

  • Metric connection thread acc. to DIN EN 60423
  • Basis for technical information DIN IEC 62444

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000441
  • ETIM 5.0 Class-Description: Cable screw gland

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000441
  • ETIM 6.0 Class-Description: Cable screw gland

Caution

  • Refer to the instruction leaflet for the installation dimensions and torques

Certifications

  • CE 0637 Ex II 2G
    Ex eb IIC Ex II 1D
    Ex ta IIIC
    IECEx IBE 13.0027X

Colour delivered

  • Blue (RAL 5015)

Material

  • Body: special polyamide
    Seal: special elastomer
    O-ring: NBR

Tests

  • DIN EN 60079-0
    DIN EN 60079-7
    DIN EN 60079-31

Protection rating

  • IP 68 - 10 bar

Temperature range

  • -20°C to +80°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.