SKINTOP® CLICK

SKINTOP® CLICK, plastic cable gland with time-saving CLICK system, simple, free assembly and vibration protection, no thread required

  • The most innovative cable insertion system in the market for a fast and highly flexible assembly. Simply click in - turn to the left - turn to the right - finished. The result: fixed, centred, strain-relieved fitting and maximum protection class in a few seconds.
  • In practical box available in the web catalogue

Good chemical resistance Wide clamping range Assembly time Temperature-resistant UV-resistant Variety of approval certifications

CE CULUS VDE cRUus DNV

Article number Article designation / size Ø F mm M (hole in mm) SW1/SW2 mm Overall length C (mm) Thread length D mm Wall thickness, S (mm) Pieces / PU Base Unit Price (base price)
SKINTOP® CLICK light grey
53112692
CLICK 12 4.5 - 7.0 12.3 (-0.2) 15.0 / 18.0 40.0 8 1.0 - 4.0 50
53112686
CLICK 16 5.0 - 9.0 16.3 (-0.2) 19.0 / 22.0 42.0 8 1.0 - 4.0 50
53112687
CLICK 20 7.0 - 13.0 20.3 (-0.2) 25.0 / 27.0 45.0 8 1.0 - 4.0 25
53112688
CLICK 25 9.0 - 17.0 25.3 (-0.2) 30.0 / 32.0 48.0 8 1.0 - 4.0 25
53112694
CLICK 32 11.0 - 20.0 32.3 (-0.2) 36.0 / 40.0 56.0 8 1.0 - 4.0 25
SKINTOP® CLICK silver grey
53112921
CLICK 12 4.5 - 7.0 12.3 (-0.2) 15.0 / 18.0 40.0 8 1.0 - 4.0 50
53112876
CLICK 16 5.0 - 9.0 16.3 (-0.2) 19.0 / 22.0 42.0 8 1.0 - 4.0 50
53112877
CLICK 20 7.0 - 13.0 20.3 (-0.2) 25.0 / 27.0 45.0 8 1.0 - 4.0 25
53112878
CLICK 25 9.0 - 17.0 25.3 (-0.2) 30.0 / 32.0 48.0 8 1.0 - 4.0 25
53112922
CLICK 32 11.0 - 20.0 32.3 (-0.2) 36.0 / 40.0 56.0 8 1.0 - 4.0 25
SKINTOP® CLICK black
53112923
CLICK 12 4.5 - 7.0 12.3 (-0.2) 15.0 / 18.0 40.0 8 1.0 - 4.0 50
53112882
CLICK 16 5.0 - 9.0 16.3 (-0.2) 19.0 / 22.0 42.0 8 1.0 - 4.0 50
53112883
CLICK 20 7.0 - 13.0 20.3 (-0.2) 25.0 / 27.0 45.0 8 1.0 - 4.0 25
53112884
CLICK 25 9.0 - 17.0 25.3 (-0.2) 30.0 / 32.0 48.0 8 1.0 - 4.0 25
53112924
CLICK 32 11.0 - 20.0 32.3 (-0.2) 36.0 / 40.0 56.0 8 1.0 - 4.0 25
Available from stock
Available soon
Not available

Benefits

  • Fewer parts, counter nut no longer needed
  • Save up to 70% of the time with the innovative CLICK system
  • Simple, free assembly in any position
  • Vibration protection
  • No thread required

Application range

  • Automation technology
  • Solar applications
  • Control cabinet manufacturing
  • Measurement, control and electrical applications
  • Air-conditioning technology

Norm references / Approvals

  • UL File Nr. E79903

Included

  • Included: disassembly tool

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000441
  • ETIM 5.0 Class-Description: Cable screw gland

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000441
  • ETIM 6.0 Class-Description: Cable screw gland

Colour delivered

  • Silver grey (RAL 7001)
    Light grey (RAL 7035)
    Black (RAL 9005), UV-resistant

Material

  • Body: special polyamide
    Seal: special elastomer

Protection rating

  • IP 68 - 4 bar (M12)
    IP 68 - 5 bar (M16 - M25)
    IP 68 - 1 bar (M32)

Temperature range

  • Dynamic: -20°C to +100°C
  • Fixed: -40°C to +100°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.