SKINTOP® CLICK SORTIMO® T-BOXX

SKINTOP® CLICK SORTIMO® T-BOXX, counter nut no longer needed, simple assembly, vibration protection, small packaging unit, wide variety

  • Optimal order in the practical SORTIMO® T-BOXX
  • The most innovative cable insertion system in the market for a fast and highly flexible assembly. Simply click in - turn to the left - turn to the right - finished. The result: fixed, centred, strain-relieved fitting and maximum protection class in a few seconds.

Good chemical resistance Wide clamping range Assembly time Temperature-resistant Variety of approval certifications

CE CULUS VDE cRUus DNV

Article number Article designation / size Pieces / PU Base Unit Price (base price)
53112695 SKINTOP® CLICK SORTIMO® BOXX 1
Available from stock
Available soon
Not available

Benefits

  • Fewer parts, counter nut no longer needed
  • Save up to 70% of the time with the innovative CLICK system
  • Simple, free assembly in any position
  • Vibration protection
  • No thread required

Application range

  • Automation technology
  • Solar applications
  • Control cabinet manufacturing
  • Air-conditioning technology
  • Measurement, control and electrical applications

Product features

  • Optimal order in the practical SORTIMO® T-BOXX
  • Small packaging unit, wide variety
  • Light and robust, shock- and impact-resistant polypropylene case
  • Two sturdy locks - ideal for mounting use e.g. building site

Norm references / Approvals

  • UL File Nr. E79903

Note

  • To refill standard packaging units are available

Included

  • Included in all sizes: disassembly tool
  • Delivery in SORTIMO® T-BOXX
  • Assembly instructions
  • SKINTOP® CLICK M12 / 40 Piece
    (Part.No. 53112692)
    SKINTOP® CLICK M16 / 55 Piece
    (Part.No 53112686)
    SKINTOP® CLICK M20 / 25 Piece
    (Part.No. 53112687)
    SKINTOP® CLICK M25 / 25 Piece
    (Part.No. 53112688)
    SKINTOP® CLICK M32 / 9 Piece
    (Part.No. 53112694)

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000441
  • ETIM 5.0 Class-Description: Cable screw gland

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000441
  • ETIM 6.0 Class-Description: Cable screw gland

Colour delivered

  • Light grey (RAL 7035)

Material

  • Body: special polyamide
    Seal: special elastomer

Protection rating

  • IP 68 - 4 bar (M12)
    IP 68 - 5 bar (M16 - M25)
    IP 68 - 1 bar (M32)

Temperature range

  • Dynamic: -20°C to +100°C
  • Fixed: -40°C to +100°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.