SKINTOP® CLICK BS

SKINTOP® CLICK BS, bending protection with innovative CLICK system to protect flexible cables, no thread required, no counter nut

The most innovative cable insertion system in the market for a fast and highly flexible assembly. Simply click in - turn to the left - turn to the right - finished. The result: fixed, centred, strain-relieved fitting and maximum protection class in a few seconds.

Good chemical resistance Heat-resistant Mechanical resistance Assembly time Space requirement Acid-resistant Variety of approval certifications

CE CULUS VDE cRUus DNV

Article number Article designation / size Ø F mm M (hole in mm) SW1/SW2 mm Overall length C (mm) Thread length D mm Wall thickness, S (mm) Pieces / PU Base Unit Price (base price)
SKINTOP® CLICK BS light grey
53112932
CLICK BS 12 3.5 - 7 12.3 (-0.2) 18.0 / 15.0 74.0 8 1.0 - 4.0 50
53112888
CLICK BS 16 5 - 9 16.3 (-0.2) 22.0 / 19.0 94.0 8 1.0 - 4.0 50
53112889
CLICK BS 20 7 - 13 20.3 (-0.2) 27.0 / 25.0 108.0 8 1.0 - 4.0 25
53112890
CLICK BS 25 9 - 17 25.3 (-0.2) 32.0 / 30.0 127.0 8 1.0 - 4.0 25
53112933
CLICK BS 32 11 - 20 32.3 (-0.2) 40.0 / 36.0 156.0 8 1.0 - 4.0 25
SKINTOP® CLICK BS silver grey
53112934
CLICK BS 12 3.5 - 7 12.3 (-0.2) 18.0 / 15.0 74.0 8 1.0 - 4.0 50
53112906
CLICK BS 16 5 - 9 16.3 (-0.2) 22.0 / 25.0 94.0 8 1.0 - 4.0 50
53112907
CLICK BS 20 7 - 13 20.3 (-0.2) 27.0 / 25.0 108.0 8 1.0 - 4.0 25
53112908
CLICK BS 25 9 - 17 25.3 (-0.2) 32.0 / 30.0 127.0 8 1.0 - 4.0 25
53112935
CLICK BS 32 11 - 20 32.3 (-0.2) 40.0 / 36.0 156.0 8 1.0 - 4.0 25
SKINTOP® CLICK BS black
53112936
CLICK BS 12 3.5 - 7 12.3 (-0.2) 18.0 / 15.0 74.0 8 1.0 - 4.0 50
53112909
CLICK BS 16 5 - 9 16.3 (-0.2) 22.0 / 19.0 94.0 8 1.0 - 4.0 50
53112911
CLICK BS 20 7 - 13 20.3 (-0.2) 27.0 / 25.0 108.0 8 1.0 - 4.0 25
53112912
CLICK BS 25 9 - 17 25.3 (-0.2) 32.0 / 30.0 127.0 8 1.0 - 4.0 25
53112937
CLICK BS 32 11 - 20 32.3 (-0.2) 40.0 / 36.0 156.0 8 1.0 - 4.0 25
Available from stock
Available soon
Not available

Benefits

  • Reliable bending protection for cable conservation and functional reliability
  • Save up to 70% of the time with the innovative CLICK system
  • No thread required
  • To protect flexible cables
  • Fewer parts, counter nut no longer needed

Application range

  • Cables for electrical appliances and machinery that are moved under normal use must be protected against excessive bending as required in accordance with VDE 0700-1
  • Robotics industry
  • Moving machine parts
  • Apparatus construction
  • Light and sound applications

Norm references / Approvals

  • UL File Nr. E79903

Included

  • Included: disassembly tool

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000441
  • ETIM 5.0 Class-Description: Cable screw gland

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000441
  • ETIM 6.0 Class-Description: Cable screw gland

Colour delivered

  • Silver grey (RAL 7001)
    Light grey (RAL 7035)
    Black (RAL 9005), UV-resistant

Material

  • Body: special polyamide
    Seal: special elastomer

Protection rating

  • IP 68 - 4 bar (M12)
    IP 68 - 5 bar (M16 - M25)
    IP 68 - 1 bar (M32)

Temperature range

  • -20°C to +100°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.