SKINTOP® MSR-M

SKINTOP® MSR-M, brass cable gland with reducing seal insert, in areas where mechanical and chemical stability are critical

  • SKINTOP® MSR-M 75 x 1.5 with innovative double lamella gasket for easier assembling of cables with large diameters.
  • With IP69 approval! Proven to withstand the most demanding cleaning procedures for industrial machinery with high-pressure cleaners and hot water!

Good chemical resistance Corrosion-resistant Mechanical resistance Optimum strain relief Acid-resistant Temperature-resistant Variety of approval certifications

CE CULUS cRUus DNV

Article number Article designation / size Ø F mm SW wrench size mm Overall length C (mm) Thread length D mm Pieces / PU Base Unit Price (base price)
SKINTOP® MSR-M
53112100
M 12 x 1,5 2 - 5.0 16 26.5 6.5 100
53112110
M 16 x 1,5 2 - 7.0 20 33.0 7 100
53112120
M 20 x 1,5 5 - 10.0 24 37.0 8.5 50
53112130
M 25 x 1,5 6 - 13.0 29 38.5 8 25
53112140
M 32 x 1,5 7 - 15.0 36 45.5 9 25
53112150
M 40 x 1,5 15 - 23.0 45 48.0 9 10
53112160
M 50 x 1,5 22 - 29.0 54 55.5 10 5
53112170
M 63 x 1,5 28 - 39.0 67 61.3 15 5
53112511
M 75 x 1,5 53 - 63.0 95 105.0 15 1
53112515
M 110 x 2 76 - 88.0 135 154.0 25 1
Available from stock
Available soon
Not available

Benefits

  • Maximum reliability
  • Optimum strain relief
  • Wide, variable clamping ranges

Application range

  • With reducing seal insert, to seal cables with smaller outer diameters

Norm references / Approvals

  • UL File Nr. E79903

Product Make-up

  • Metric connection thread acc. to DIN EN 60423
  • Basis for technical information DIN IEC 62444

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000441
  • ETIM 5.0 Class-Description: Cable screw gland

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000441
  • ETIM 6.0 Class-Description: Cable screw gland

Caution

  • Refer to Appendix T21 for the installation dimensions and torques

Material

  • Body: nickel-plated brass
    Insert: polyamide
    Sealing: CR
    O-ring: NBR

Protection rating

  • IP 68 - 10 bar
    IP 69 (M12 - M63)
    NEMA Type 1, 4x, 6, 12

Temperature range

  • Dynamic: -25°C up to + 100°C
  • Fixed: -40°C to +100°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.