SKINTOP® GRIP-M / SKINTOP® GRIP-M-XL

SKINTOP® GRIP-M Saddle-clamp strain relief cable gland for harsh application conditions

New: now also available with long connection thread

e-Mobility Mechanical and plant engineering Wide clamping range Mechanical resistance Assembly time Optimum strain relief Robust Reliability

CE

Article number Article designation / size Clamping range ØF mm SW wrench size mm Overall length C mm Thread length D mm Pieces / PU Base Unit Price (base price)
SKINTOP® GRIP-M
53113180
M 16 x 1,5 4.5 - 10.0 20 41.0 7 25
53113200
M 20 x 1,5 7 - 13.0 24 46.0 8.5 25
53113210
M 25 x 1,5 9 - 17.0 29 48.5 8 25
53113220
M 32 x 1,5 11 - 21.0 36 56.6 9 25
SKINTOP® GRIP-M-XL
53113185
M 16 x 1,5 4.5 - 10.0 20 46.0 12 25
53113205
M 20 x 1,5 7 - 13.0 24 49.5 12 25
53113215
M 25 x 1,5 9 - 17.0 29 52.5 12 25
53113225
M 32 x 1,5 11 - 21.0 36 62.6 15 25
Available from stock
Available soon
Not available

Benefits

  • Protection against kinking and rip out of cables
  • High strain relief
  • For high mechanical stress
  • Reliable bending and anti-kink protection

Application range

  • Saddle clamp strain relief gland for harsh application conditions
  • Portable equipment
  • Machines and systems on building sites
  • Crane and conveying machinery
  • Charging infrastructure for EV´s

Norm references / Approvals

  • Metric connection thread acc. to DIN EN 60423
  • Basis for technical information DIN IEC 62444
  • Tested according to IEC 62196-1: Conductive charging of electric vehicles

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000441
  • ETIM 5.0 Class-Description: Cable screw gland

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000441
  • ETIM 6.0 Class-Description: Cable screw gland

Caution

  • Refer to the instruction leaflet for the installation dimensions and torques

Material

  • Body: nickel-plated brass
    Insert: polyamide
    Sealing: CR
    O-ring: NBR

Protection rating

  • IP 68 - 10 bar
  • IP 69

Temperature range

  • Dynamic: -25°C up to + 100°C
  • Fixed: -40°C to +100°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.