SKINTOP® BS-M METAL / SKINTOP® BSR-M METAL

SKINTOP® BS-M METAL / SKINTOP® BSR-M METAL, durable cable gland with permanent bending protection under high mechanical stress

Permanent bending protection under high mechanical stress

Good chemical resistance Wide clamping range Optimum strain relief Robust Acid-resistant Reliability Temperature-resistant

CE

Article number Article designation / size Ø F mm Thread length D mm SW wrench size mm Overall length C mm Pieces / PU Base Unit Price (base price)
SKINTOP® BS-M METAL
53806759
M 12 x 1,5 3.5 - 7.0 6.5 16 65.0 25
53806760
M 16 x 1,5 4.5 - 10.0 7 20 79.0 25
53806761
M 20 x 1,5 7 - 13.0 8.5 24 95.0 25
53806762
M 25 x 1,5 9 - 17.0 8 29 109.0 25
SKINTOP® BSR-M METAL
53806769
M 12 x 1,5 1 - 5.0 6.5 16 65.0 25
53806770
M 16 x 1,5 2 - 7.0 7 20 79.0 25
53806771
M 20 x 1,5 5 - 10.0 8.5 24 95.0 25
53806772
M 25 x 1,5 6 - 13.0 8 29 109.0 25
Available from stock
Available soon
Not available

Benefits

  • High mechanical stability
  • Long service life
  • Optimum strain relief
  • Wide, variable clamping ranges
  • Maximum reliability

Application range

  • In areas where mechanical stability are critical
  • Portable equipment
  • Building sites
  • Machine and equipment manufacturing
  • Typical fields of application
    - Steel and glass works
    - Cement and ceramic works
    - Foundries
    - Shipbuilding industry
    - Furnace construction

Norm references / Approvals

  • Cables for electrical appliances and machinery that are moved under normal use must be protected against excessive bending as required in accordance with VDE 0700-1

Product Make-up

  • Metric connection thread acc. to DIN EN 60423
  • Basis for technical information DIN IEC 62444

Note

  • M32 x 1,5 on request

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000441
  • ETIM 5.0 Class-Description: Cable screw gland

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000441
  • ETIM 6.0 Class-Description: Cable screw gland

Caution

  • Refer to Appendix T21 for the installation dimensions and torques

Material

  • Body: nickel-plated brass
    Insert: polyamide
    Sealing: CR
    O-ring: NBR
  • Spiral - springs made of stainless steel

Protection rating

  • IP 68 - 10 bar
  • IP 69

Temperature range

  • Dynamic: -25°C up to + 100°C
  • Fixed: -40°C up to +100°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.