SKINTOP® MS-HF-M

SKINTOP® MS-M, brass cable gland for cable diameters up to 98mm, in areas where mechanical and chemical stability are critical

  • Cable gland for railway applications
  • Hazard Level: HL 3

Rail Flame-retardant Halogen-free Reliability

CE

Article number Article designation / size Ø F mm SW wrench size mm Overall length C (mm) Thread length D mm Pieces / PU Base Unit Price (base price)
53112570
M 12 x 1,5 3.5 - 7 16 26.5 6.5 100
53112571
M 16 x 1,5 4.5 - 10 20 33.0 7 100
53112572
M 20 x 1,5 7 - 13 24 37.0 8 50
53112573
M 25 x 1,5 9 - 17 29 38.5 8 25
53112574
M 32 x 1,5 11 - 21 36 45.5 9 25
53112575
M 40 x 1,5 19 - 28 45 48.0 9 10
53112576
M 50 x 1,5 27 - 35 54 55.5 10 5
53112577
M 63 x 1,5 34 - 45 67 67.0 15 5
Available from stock
Available soon
Not available

Benefits

  • Halogen-free and flame-retardant
  • Optimum strain relief
  • Wide, variable clamping ranges
  • Maximum reliability

Application range

  • Underground railways and trains
  • In areas where mechanical and chemical stability are critical
  • When the protection of people and property is a priority

Norm references / Approvals

  • DIN EN 45545-2 (HL3)
  • DIN EN 45545-3 (E30)

Product Make-up

  • Metric connection thread acc. to DIN EN 60423
  • Basis for technical information DIN IEC 62444

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000441
  • ETIM 5.0 Class-Description: Cable screw gland

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000441
  • ETIM 6.0 Class-Description: Cable screw gland

Caution

  • Refer to Appendix T21 for the installation dimensions and torques

Material

  • Body: nickel-plated brass
    Insert: halogenfree polyamide acc. to UL 94 V0
    Sealing: special elastomere
    O-ring: special elastomere

Protection rating

  • IP 68 - 5 bar

Temperature range

  • Dynamic: -25°C up to + 100°C
  • Fixed: -40°C to +100°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.