SKINTOP® MS-HF-M SC

SKINTOP® MS-SC-M, brass cable gland with low-resistance screen contact and highly conductive, flexible EMC contact, easy to assemble

  • Cable gland for railway applications
  • Hazard Level: HL 3

Rail Flame-retardant Halogen-free Reliability Interference signals

CE

Article number Article designation / size Ø F mm Minimum Ø above braiding (mm) SW wrench size mm Overall length C mm Thread length D mm Pieces / PU Base Unit Price (base price)
53112530
M 12 x 1,5 3.5 - 7 1 16 26.5 6.5 50
53112531
M 16 x 1,5 4.5 - 10 4 20 33.0 7 50
53112532
M 20 x 1,5 7 - 13 5 24 37.0 8.5 25
53112533
M 25 x 1,5 9 - 17 7.5 29 38.5 8 25
53112534
M 32 x 1,5 11 - 21 9 36 45.5 9 25
53112535
M 40 x 1,5 19 - 28 15 45 48.0 9 10
53112536
M 50 x 1,5 27 - 35 21 54 55.5 10 5
Available from stock
Available soon
Not available

Benefits

  • Halogen-free and flame-retardant
  • Suitable for cables with and without inner sheath
  • Low-resistance screen contact, optimum EMC protection
  • Highly conductive, flexible EMC contact for clamping various screen diameters
  • Few operation steps, easy to assemble

Application range

  • Underground railways and trains
  • For EMC-compliant earthing of the copper braiding
  • Industrial machinery and plant engineering
  • Measurement and control technology
  • Automation technology

Norm references / Approvals

  • DIN EN 45545-2 (HL3)
  • DIN EN 45545-3 (E30)

Product Make-up

  • Metric connection thread acc. to DIN EN 60423
  • Basis for technical information DIN IEC 62444

Note

  • SKINDICHT® SM-PE-M counter nut should be used to ensure optimum contact with painted, anodised or powder-coated housings

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000441
  • ETIM 5.0 Class-Description: Cable screw gland

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000441
  • ETIM 6.0 Class-Description: Cable screw gland

Caution

  • Refer to Appendix T21 for the installation dimensions and torques

Material

  • Body: nickel plated brass
    Insert: halogen-free polyamid acc. to UL 94 V0
    Sealing: special elastomer
    O-ring: special elastomer

Protection rating

  • IP 68 - 5 bar

Temperature range

  • Dynamic: -25°C up to + 100°C
  • Fixed: -40°C up to +100°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.