SKINTOP® MS-HF-M BRUSH

  • Cable gland for railway applications
  • Hazard Level: HL 3

Rail Flame-retardant Halogen-free Reliability Interference signals

CE

Article number Article designation / size Ø F mm Minimum Ø above braiding (mm) SW wrench size mm Overall length C mm Thread length D mm Pieces / PU Base Unit Price (base price)
53112543
M 25 x 1,5 9 - 17 6 29 36.0 8 10
53112544
M 32 x 1,5 11 - 21 8 36 42.2 9 5
53112545
M 40 x 1,5 19 - 28 10 45 49.5 9 5
53112546
M 50 x 1,5 27 - 35 14 54 52.0 10 5
53112547
M 63 x 1,5 34 - 45 20 67 61.3 15 1
Available from stock
Available soon
Not available

Benefits

  • Halogen-free and flame-retardant
  • Optimum, low-resistance 360° screen contact
  • Faster than any other comparable system
  • Maximum reliability
  • Maximum assembly freedom during adjustment

Application range

  • Underground railways and trains
  • Automation systems
  • High-power drives
  • Frequency converters
  • Conveyor and transport systems

Norm references / Approvals

  • DIN EN 45545-2 (HL3)
  • DIN EN 45545-3 (E30)

Product Make-up

  • Metric connection thread acc. to DIN EN 60423
  • Basis for technical information DIN IEC 62444

Note

  • SKINDICHT® SM-PE-M counter nut should be used to ensure optimum contact with painted, anodised or powder-coated housings

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000441
  • ETIM 5.0 Class-Description: Cable screw gland

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000441
  • ETIM 6.0 Class-Description: Cable screw gland

Caution

  • Refer to Appendix T21 for the installation dimensions and torques

Material

  • Body: nickle plated brass
    Insert: haolgen-free polyamide acc. to UL 94 V0
    EMC-brush: brass wire
    Sealing: special elastomere
    O-ring: special elastomere

Protection rating

  • IP 68 - 5 bar

Temperature range

  • Dynamic: -25°C up to + 100°C
  • Fixed: -40°C to +100°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.