SKINTOP® SDVR-M ATEX

SKINTOP® SDV-M ATEX Dust protection

Assembly time Reliability

CE EX IECEx

Article number Article designation / size Visible height (mm) PU Base Unit Price (base price)
SKINTOP® SDVR-M ATEX
54113013
M 16 ATEX 4.0 50
54113023
M 20 ATEX 5.0 50
54113033
M 25 ATEX 5.0 50
54113043
M 32 ATEX 5.5 25
Available from stock
Available soon
Not available

Benefits

  • Permanent and secure sealing for areas with risks of explosion
  • Easy to assemble
  • High degree of protection

Application range

  • SKINTOP® SDVR-M is used together with SKINTOP® MSR-M ATEX or SKINTOP® KR-M ATEX plus (blue)
  • Equipment group II / Category 2G+1D

Note

  • Outside areas with a risk of explosion, also suitable for use in combination with SKINTOP® STR-M and SKINTOP® MSR-M

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000032
  • ETIM 5.0 Class-Description: Plug for cable screw gland

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000032
  • ETIM 6.0 Class-Description: Plug for cable screw gland

Caution

  • Refer to the instruction leaflet for the installation dimensions and torques

Material

  • CR

Protection rating

  • IP 68 - 10 bar

Temperature range

  • -30°C to +70°C
    Short-term: up to +90°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.