SKINTOP® SDV-M ATEX
SKINTOP® SDV-M ATEX Dust protection
Available from stock
In stock in Germany
Not available
Benefits
- Permanent and secure sealing for areas with risks of explosion
- Easy to assemble
- High degree of protection
Application range
- SKINTOP® SDV-M is used together with SKINTOP® MS-M ATEX, MS-M ATEX BRUSH or SKINTOP® K-M ATEX plus (blue)
- Equipment group II / Category 2G+1D
Note
- Outside areas with a risk of explosion, also suitable for use in combination with SKINTOP® ST-M and SKINTOP® MS-M
Classification ETIM 5
- ETIM 5.0 Class-ID: EC000032
- ETIM 5.0 Class-Description: Plug for cable screw gland
Classification ETIM 6
- ETIM 6.0 Class-ID: EC000032
- ETIM 6.0 Class-Description: Plug for cable screw gland
Caution
- Refer to the instruction leaflet for the installation dimensions and torques
Material
- CR
Protection rating
- IP 68 - 10 bar
Temperature range
- -30°C to +70°C
Short-term: up to +90°C
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Prices are net prices without VAT and surcharges. Sale to business customers only.