SKINTOP® MS-M ATEX

SKINTOP® MS-M ATEX, anti-static brass cable gland with cold impact resistance and maximum reliability, explosion-proof

Oil & Gas Good chemical resistance Mechanical resistance Optimum strain relief Reliability Variety of approval certifications

CE CULUS EX cRUus DNV IECEx

Article number Article designation / size Ø F mm SW wrench size mm Overall length C (mm) Thread length D mm Pieces / PU Base Unit Price (base price)
SKINTOP® MS-M ATEX
53112700
M 12 x 1,5 3.0 - 7.0 16 26.5 6.5 100
53112710
M 16 x 1,5 4.5 - 10.0 20 33.0 7 100
53112720
M 20 x 1,5 7.0 - 13.0 24 37.0 8.5 50
53112730
M 25 x 1,5 9.0 - 17.0 29 38.5 8 25
53112740
M 32 x 1,5 11.0 - 21.0 36 45.5 9 25
53112750
M 40 x 1,5 19.0 - 28.0 45 48.0 9 10
53112760
M 50 x 1,5 26.0 - 35.0 54 55.5 10 5
53112770
M 63 x 1,5 34.0 - 45.0 67 67.0 15 5
53112779
M 63 x 1,5 plus 44.0 - 55.0 75 65.5 15 1
SKINTOP® MS-M-XL ATEX
53112800
M 12 x 1,5 3.0 - 7.0 16 26.0 12 100
53112810
M 16 x 1,5 4.5 - 10.0 20 33.0 12 100
53112820
M 20 x 1,5 7.0 - 13.0 24 37.0 12 50
53112830
M 25 x 1,5 9.0 - 17.0 29 38.5 12 25
53112840
M 32 x 1,5 11.0 - 21.0 36 45.5 15 25
53112850
M 40 x 1,5 19.0 - 28.0 45 48.0 15 10
53112860
M 50 x 1,5 26.0 - 35.0 54 55.5 15 5
Available from stock
Available soon
Not available

Benefits

  • Cold impact resistance
  • High strain relief
  • Wide, variable clamping ranges
  • Maximum reliability

Application range

  • Devices, machines and apparatus of enhanced safety protection type "e", dust ignition proof "t"
  • Equipment group II / Category 2G+1D
  • For mobile applications in offshore and marine industries
  • Chemical and petrochemical industry

Product features

  • SKINTOP® MS-M-XL ATEX is similar to the SKINTOP® MS-M ATEX, but has an extended connection thread for thick walls

Norm references / Approvals

  • UL File Nr. E79903

Product Make-up

  • Metric connection thread acc. to DIN EN 60423
  • Basis for technical information DIN IEC 62444

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000441
  • ETIM 5.0 Class-Description: Cable screw gland

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000441
  • ETIM 6.0 Class-Description: Cable screw gland

Caution

  • Refer to the instruction leaflet for the installation dimensions and torques

Certifications

  • CE 0637 Ex II 2G
    Ex eb IIC Ex II 1D
    Ex ta IIIC
    IECEx IBE 13.0026X

Material

  • Body: nickel-plated brass
    Insert: polyamide
    Sealing: CR
    O-ring: NBR

Tests

  • DIN EN 60079-0
    DIN EN 60079-7
    DIN EN 60079-31

Protection rating

  • IP 68 - 10 bar
    IP 66
    NEMA Type 1, 4x, 6, 12

Temperature range

  • -30°C to +90°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.