SKINTOP® MS-M ATEX BRUSH

SKINTOP® MS-M ATEX BRUSH, brass cable gland, 360° screen contact, anti-static & impact-resistant at cold temperatures, for chemical industry

Oil & Gas Good chemical resistance Mechanical resistance Optimum strain relief Reliability Variety of approval certifications

CE EX DNV IECEx

Article number Article designation / size Outer Ø (mm), from - to Minimum Ø above braiding (mm) SW wrench size mm Thread length D mm Pieces / PU Base Unit Price (base price)
SKINDICHT® SHVE-M ATEX
52107102
M 20 x 1,5 6.9 - 8.9 5 22 6 10
SKINTOP® MS-M ATEX BRUSH
52110023
M 25 x 1,5 9.0 - 17.0 6 29 8 10
52110024
M 32 x 1,5 11.0 - 21.0 8 36 9 5
52110025
M 40 x 1,5 19.0 - 28.0 10 45 9 5
52110026
M 50 x 1,5 27.0 - 35.0 14 54 10 5
52110027
M 63 x 1,5 34.0 - 45.0 20 67 15 1
52110028
M 63 x 1,5 plus 44.0 - 55.0 25 75 15 1
Available from stock
Available soon
Not available

Benefits

  • Faster and less complicated assembling than any other system
  • Optimum, low-resistance 360° screen contact
  • Simple cable adjustment
  • Easy to uninstall
  • Anti-static, safe, and impact-resistant at cold temperatures

Application range

  • For EMC-compliant earthing of the copper braiding
  • Chemical and petrochemical industry
  • Plant engineering
  • Equipment group II / Category 2G+1D
  • Devices, machines and apparatus of enhanced safety protection type "e", dust ignition proof "t"

Product Make-up

  • Metric connection thread acc. to DIN EN 60423
  • Basis for technical information DIN IEC 62444

Note

  • SKINDICHT® SHVE-M 20 x 1.5 ATEX design with EMC earthing sleeve to cover smaller cable clamping ranges
  • SKINDICHT® SHVE-M 20x1,5 ATEX is not IECex certified

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000441
  • ETIM 5.0 Class-Description: Cable screw gland

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000441
  • ETIM 6.0 Class-Description: Cable screw gland

Caution

  • Refer to the instruction leaflet for the installation dimensions and torques

Certifications

  • CE 0637 Ex II 2G
    Ex eb IIC Ex II 1D
    Ex ta IIIC
    IECEx IBE 13.0026X

Material

  • SKINTOP® MS-M ATEX BRUSH
    Body: nickel plated brass
    Insert: special polyamide
    EMV-Brush: brass
    Seal: special elastomer
    O-Ring: special elastomer
    SKINDICHT® SHVE-M ATEX
    Body: nickel plated brass
    Earthing sleeve: brass
    Seal: special elastomer
    O-Ring: special elastomer

Tests

  • DIN EN 60079-0
    DIN EN 60079-7
    DIN EN 60079-31

Protection rating

  • IP 68 - 10 bar

Temperature range

  • SKINTOP® MS-M ATEX BRUSH
    -30°C to +90°C
    SKINDICHT® SHVE-M ATEX
    -20°C to +80°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.