SKINTOP® BRUSH ADD-ON

SKINTOP® BRUSH ADD-ON, uncomplicated EMC add-on with cutting edges and visible, large-scale screen contact, easy disassembling

  • Innovative EMC add-on for SKINTOP® ST(R)-M polyamide cable
    glands.
  • Worlds first patented active EMC lock-nut!

Reliability Voltage Interference signals Temperature-resistant

CE

Article number Article designation / size Minimum Ø above braiding (mm) SW wrench size mm Thread length D mm Pieces / PU Base Unit Price (base price)
54110839
M 12 x 1,5 4 24 10 25
54110840
M 16 x 1,5 4 24 10 25
54110841
M 20 x 1,5 4 24 10 10
54110842
M 25 x 1,5 5 30 10 10
54110843
M 32 x 1,5 6 39 12 10
54110844
M 40 x 1,5 10 47 12 5
54110845
M 50 x 1,5 12 56 12 5
54110846
M 63 x 1,5 16 66 12 5
Available from stock
Available soon
Not available

Benefits

  • Optimum, low-resistance 360° screen contact
  • Cutting edges cut through the insulating layer of the housing or switch cabinets, thus guaranteeing an optimum EMC contact
  • Easy disassembling
  • Visible, large-scale screen contact
  • Uncomplicated and reliable

Application range

  • For EMC-compliant earthing of the copper braiding
  • For EMC-contact at through bore-holes
  • Control cabinet manufacturing
  • Automation systems
  • Conveyor and transport systems

Product Make-up

  • Metric connection thread acc. to DIN EN 60423
  • Basis for technical information DIN IEC 62444

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000441
  • ETIM 5.0 Class-Description: Cable screw gland

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000441
  • ETIM 6.0 Class-Description: Cable screw gland

Caution

  • Refer to Appendix T21 for the installation dimensions and torques
  • Apply SKINTOP® ST-M torques

Certifications

  • UL pending

Material

  • Body: nickel-plated brass
    EMC brush: brass

Temperature range

  • Dynamic: -20°C to +100°C
  • Depending on the combination of the used cable gland

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.