SKINTOP® COLD

SKINTOP® COLD, metric brass cable gland, high cold-resistance and cold impact resistance, high mechanical stability

For extreme sub-zero temperatures

Good chemical resistance Cold-resistant Corrosion-resistant Mechanical resistance Temperature-resistant

CE CULUS VDE cRUus

Article number Article designation / size Ø F mm SW wrench size mm Overall length C (mm) Thread length D mm Pieces / PU Base Unit Price (base price)
SKINTOP® COLD
53113500
M 12 x 1,5 3.5 - 7 16 26.5 6.5 100
53113510
M 16 x 1,5 4.5 - 10 20 33.0 7 100
53113520
M 20 x 1,5 7 - 13 24 37.0 8.5 50
53113530
M 25 x 1,5 9 - 17 29 38.5 8 25
53113540
M 32 x 1,5 11 - 21 36 45.5 9 25
53113550
M 40 x 1,5 19 - 28 45 48.0 9 10
53113560
M 50 x 1,5 27 - 35 54 55.5 10 5
53113570
M 63 x 1,5 34 - 45 67 67.0 15 5
Available from stock
Available soon
Not available

Benefits

  • High cold-resistance
  • Cold impact resistance
  • High mechanical stability
  • Optimum strain relief
  • Wide, variable clamping ranges

Application range

  • In areas where mechanical stability and high cold-resistance are critical
  • Air-conditioning technology
  • Freezing plants, cold storage
  • Offshore sector
  • Plant engineering

Norm references / Approvals

  • UL File Nr. E79903

Product Make-up

  • Metric connection thread acc. to DIN EN 60423
  • Basis for technical information DIN IEC 62444

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000441
  • ETIM 5.0 Class-Description: Cable screw gland

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000441
  • ETIM 6.0 Class-Description: Cable screw gland

Caution

  • Refer to Appendix T21 for the installation dimensions and torques

Material

  • Body: nickel-plated brass
    Insert: special polyamide
    Sealing ring: silicone
    O-ring: silicone

Protection rating

  • IP 68 - 10 bar (M12 - M20)
    IP 68 - 5 bar (M25 - M63)
    NEMA Type 1, 2, 4x, 6, 12

Temperature range

  • -70°C to +100°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.