SKINTOP® DIX-M

SKINTOP® DIX-M, NBR multiple sealing inserts, higher packing density allows smaller part construction, easy insertion of several cables

Supplementary automation components from Lapp Assembly time Optimum strain relief Temperature-resistant UV-resistant

Article number Article designation / size Size M Number of cables x cable Ø Pieces / PU Base Unit Price (base price)
SKINTOP® DIX-M
53316220
16220 M 16 2 x 2.0 100
53316230
16230 M 16 2 x 3.0 100
53316240
16240 M 16 2 x 4.0 100
53316420
16420 M 16 4 x 2.0 100
53320250
20250 M 20 2 x 5.0 100
53320260
20260 M 20 2 x 6.0 100
53320340
20340 M 20 3 x 4.0 100
53320353
20353 M 20 3 x 5.3 100
53320440
20440 M 20 4 x 4.0 100
53320920
20920 M 20 9 x 2.0 100
53320430
20430 M 20 4 x 3.0 100
53325260
25260 M 25 2 x 6.0 50
53325250
​25250 M 25 2 x 5.0 50
53325350
25350 M 25 3 x 5.0 50
53325360
25360 M 25 3 x 6.0 50
53325370
25370 M 25 3 x 7.0 50
53325450
25450 M 25 4 x 5.0 50
53325540
25540 M 25 5 x 4.0 50
53325640
25640 M 25 6 x 4.0 50
53332270
32270 M 32 2 x 7.0 50
53332280
32280 M 32 2 x 8.0 50
53332290
32290 M 32 2 x 9.0 50
53332370
32370 M 32 3 x 7.0 50
53332380
32380 M 32 3 x 8.0 50
53332460
32460 M 32 4 x 6.0 50
53332470
32470 M 32 4 x 7.0 50
53332560
32560 M 32 5 x 6.0 50
53332650
32650 M 32 6 x 5.0 50
53332840
32840 M 32 8 x 4.0 50
53332850
32850 M 32 8 x 5.0 50
53332940
32940 M 32 9 x 4.0 50
53340290
40290 M 40 2 x 9.0 25
53340310
40310 M 40 3 x 10.0 25
53340480
40480 M 40 4 x 8.0 25
53340490
40490 M 40 4 x 9.0 25
53340580
40580 M 40 5 x 8.0 25
53340590
40590 M 40 5 x 9.0 25
53340670
40670 M 40 6 x 7.0 25
53340860
40860 M 40 8 x 6.0 25
53340969
40969 M 40 9 x 6.9 25
53350118
50118 M 50 11 x 8.0 10
53350680
50680 M 50 6 x 8.0 10
53350780
50780 M 50 7 x 8.0 10
53350870
50870 M 50 8 x 7.0 10
53350147
50147 M 50 14 x 7.0 10
53350164
50164 M 50 16 x 4.0 10
53350166
50166 M 50 16 x 6.0 10
SKINTOP® DIX-M FKM
53420250
20250 M 20 2 x 5.0 100
53420260
20260 M 20 2 x 6.0 100
53440969
40969 M 40 9 x 6.9 25
Available from stock
Available soon
Not available

Benefits

  • Easy insertion of several cables into one gland
  • Higher packing density allows smaller part construction

Application range

  • For use in SKINTOP® cable glands
  • A sealing ring with several holes is used in place of the inner sealing insert
  • SKINTOP® DIX-M FKM is resistant to oil, water, alkaline solutions, acids, solvents etc.

Note

  • IP 68 can be achieved when all openings are closed and all bores are optimally occupied, i.e. when using cables with nominal diameter and/or SKINTOP® DIX-DV sealing plugs

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000032
  • ETIM 5.0 Class-Description: Plug for cable screw gland

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000032
  • ETIM 6.0 Class-Description: Plug for cable screw gland

On request

  • Special shapes

Colour delivered

  • Black, RAL 9005

Material

  • NBR
  • FKM

Protection rating

  • IP 54

Temperature range

  • -50°C to +100°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.