SKINTOP® DIX-DV

SKINTOP® DIX-DV, metric multiple sealing inserts, prevents water and dust penetrating into unused bore holes

Assembly time Optimum strain relief

Article number Article designation / size Ø F mm Height (mm) Pieces / PU Base Unit Price (base price)
SKINTOP® DIX-DV
53100003
DIX-DV 3 x 9 3.0 9.0 100
53100004
DIX-DV 4 x 9 4.0 9.0 100
53100005
DIX-DV 5 x 11 5.0 11.0 100
53100055
DIX-DV 5,5 x 11 5.5 11.0 100
53100006
DIX-DV 6 x 14 6.0 14.0 100
53100007
DIX-DV 7 x 14 7.0 14.0 100
53100008
DIX-DV 8 x 14 8.0 14.0 100
53100009
DIX-DV 9 x 14 9.0 14.0 100
Available from stock
Available soon
Not available

Benefits

  • Prevents water and dust penetrating into unused bore holes of SKINTOP® DIX-M multiple sealing inserts

Application range

  • For inserting into unoccupied holes of the SKINTOP® DIX-M multiple sealing inserts, to ensure protection class

Note

  • When assembled professionally and properly, the protection class of IP 68 can be reached
  • Delivery will be made in the largest possible packing unit (bulk goods), minimum order quantity is one packing unit

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000032
  • ETIM 5.0 Class-Description: Plug for cable screw gland

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000032
  • ETIM 6.0 Class-Description: Plug for cable screw gland

Colour delivered

  • Natural

Material

  • Polyamide

Protection rating

  • IP 54

Temperature range

  • -30°C to +100°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.