SKINTOP® GMP-HF-M

SKINTOP® GMP-HF-M, halogen-free counter nuts, extremely flame-retardant, self-extinguishing, no dripping, for public buildings

Halogen-free Assembly time Temperature-resistant Variety of approval certifications

CE

Article number Article designation / size SW wrench size mm PU Base Unit Price (base price)
SKINTOP® GMP-HF-M
53119200
M 12 x 1,5 17 100
53119210
M 16 x 1,5 22 100
53119220
M 20 x 1,5 27 100
53119230
M 25 x 1,5 34 100
53119240
M 32 x 1,5 41 100
53119250
M 40 x 1,5 50 25
53119260
M 50 x 1,5 60 25
53119270
M 63 x 1,5 75 25
Available from stock
Available soon
Not available

Benefits

  • Halogen-free
  • Extremely flame-retardant according to UL 94 V0
  • Self-extinguishing, no dripping

Application range

  • Airports
  • Tunnel construction
  • Underground railways
  • Public buildings

Product Make-up

  • Metric connection thread acc. to DIN EN 60423
  • Basis for technical information DIN IEC 62444

Note

  • Designed for use with SKINTOP® ST-HF-M

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000940
  • ETIM 5.0 Class-Description: Locknut for cable screw gland

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000940
  • ETIM 6.0 Class-Description: Locknut for cable screw gland

Colour delivered

  • Light grey (RAL 7035)

Material

  • halogenfree polyamide acc. to UL 94 V0

Temperature range

  • Fixed: -40°C to +100°C
  • Dynamic: -20°C to +100°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.