SKINTOP® HYGIENIC / SKINTOP® HYGIENIC-R

SKINTOP® HYGIENIC / SKINTOP® HYGIENIC-R, resistant stainless steel cable gland with smooth surfaces for use in product zone

  • Ideal for hygienic critical areas - resistant, edge-free, robust and reliable
  • No gaps, voids or outer lying thread - so no risk of contamination of food machines, facilities or components.

Temperature-resistant Mechanical resistance Wide clamping range Good chemical resistance Food & Beverage

CE cRUus ECOLAB EHEDG

Article number Article designation / size Clamping range ØF (mm) Thread length, D (mm) SW wrench size mm Overall length, C (mm) Thread length, D (mm) Base Unit Price (base price)
SKINTOP® HYGIENIC
53105100
M 12 x 1,5 4 - 6 6.5 16 38.4 6.5
53105110
M 16 x 1,5 6.5 - 9 7 20 41.4 7
53105120
M 20 x 1,5 9 - 12 8 24 46.4 8
53105130
M 25 x 1,5 11.5 - 15.5 8 29 48.9 8
SKINTOP® HYGIENIC-R
53105200
M 12 x 1,5 3 - 4.5 6.5 16 38.4 6.5
53105210
M 16 x 1,5 4.5 - 7 7 20 41.4 7
53105220
M 20 x 1,5 7 - 10 8 24 46.4 8
53105230
M 25 x 1,5 9 - 12.5 8 29 48.9 8
Available from stock
Available soon
Not available

Benefits

  • Hygienic Design for ideal cleaning results
  • Smooth surfaces and no edges prevent the accumulation of fluids and formation of micro-organisms

Application range

  • Food machinery, equipment and components
  • For use in product zone
  • Pharmaceutical industry

Norm references / Approvals

  • EHEDG (TYPE EL Class I AUX)
    Hygienic design for machinery and components
  • ECOLAB®
    Industry standard in the field of professional cleaning and disinfection in the food and beverage industry
  • FDA 21 CFR 177.2600
    Special sealing element for food and beverage industry in North America
  • DIN EN 1672-2
    Guideline for the design of machinery
  • DIN EN ISO 14 159
    Security of machinery – Hygienic requirements for the design of machinery

Product Make-up

  • Material and shape provide an easy and safe cleaning
  • By the blue coloring of the sealing material clearly distinguishable from foodstuffs
  • One complete assembly is easily mounted from the outside
  • Metric connection thread acc. to DIN EN 60423
  • Basis for technical information DIN IEC 62444

Note

  • UL pending
  • Installation wrench for very high packing density on request

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000441
  • ETIM 5.0 Class-Description: Cable screw gland

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000441
  • ETIM 6.0 Class-Description: Cable screw gland

Material

  • Body: stainless steel - V4A (1.4404 / 316L)
    Insert: polyamide
    Sealing: special elastomer

Protection rating

  • IP 68 - 10 bar
    IP 69
    NEMA Type 1, 2, 4X, 6, 12

Temperature range

  • -20°C to +100°C

  • Other sizes are available upon request.
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.