SKINTOP® MS-SC NPT

SKINTOP® MS-SC NPT, brass cable gland with highly conductive, flexible EMC contact, for cables with and without inner sheath

Reliability Interference signals Temperature-resistant Variety of approval certifications

CE CULUS cRUus

Article number Article designation / size Ø F mm SW wrench size mm Overall length C (mm) Thread length D mm Pieces / PU Base Unit Price (base price)
​SKINTOP® MS-SC NPT
53112910
NPT 3/8" 4.5 - 10 20 39.7 15 100
53112920
NPT 1/2" 7 - 13 24 42.5 15 50
53112930
NPT 3/4" 9 - 17 29 44.5 15 25
53112940
NPT 1" 11 - 21 36 49.0 15 25
53112950
NPT 1 1/4" 19 - 28 45 57.5 17 10
53112960
NPT 1 1/2" 27 - 35 54 61.5 17 5
Available from stock
Available soon
Not available

Benefits

  • Low-resistance screen contact, optimum EMC protection
  • Suitable for cables with and without inner sheath
  • Also suitable for continuing the cable screen to another connection
  • Highly conductive, flexible EMC contact for clamping various screen diameters
  • Few operation steps, easy to assemble

Application range

  • For EMC-compliant earthing of the copper braiding
  • Automation technology
  • Telecommunication
  • Measurement and control technology
  • Industrial machinery and plant engineering

Norm references / Approvals

  • UL File Nr. E79903

Product Make-up

  • NPT connection thread acc. to ASME B1.20.1 - 2013

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000441
  • ETIM 5.0 Class-Description: Cable screw gland

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000441
  • ETIM 6.0 Class-Description: Cable screw gland

Material

  • Body: nickel-plated brass
    Insert: polyamide
    Sealing: CR
    O-ring: NBR

Protection rating

  • IP 68 - 10 bar
  • NEMA Type 1, 4x, 6, 12

Temperature range

  • Dynamic: -25°C up to + 100°C
  • Fixed: -40°C up to +100°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.