SKINTOP® MS NPT

SKINTOP® MS NPT, nickel-plated brass cable gland with conical NPT thread and wide, variable clamping ranges for optimum strain relief

Good chemical resistance Corrosion-resistant Mechanical resistance Optimum strain relief Temperature-resistant Variety of approval certifications

CE CULUS cRUus

Article number Article designation / size Ø F mm SW wrench size mm Overall length C mm Thread length D mm Pieces / PU Base Unit Price (base price)
SKINTOP® MS NPT
53112004
NPT 1/4" 3.5 - 7 16 36.0 15 100
53112014
NPT 3/8" 4.5 - 9 20 39.7 15 100
53112024
NPT 1/2" 7 - 12.5 24 42.5 15 50
53112034
NPT 3/4" 9 - 16.5 29 44.5 15 25
53112044
NPT 1" 11 - 21 36 49.0 15 25
53112054
NPT 1 1/4" 19 - 28 45 57.5 17 10
53112064
NPT 1 1/2" 27 - 35 54 61.5 17 5
53112074
NPT 2" 34 - 45 67 63.5 17 5
SKINTOP® MSR NPT
53112006
NPT 1/4" 1 - 5 16 36.0 15 100
53112016
NPT 3/8" 2 - 7 20 39.7 15 100
53112026
NPT 1/2" 5 - 10 24 42.5 15 50
53112036
NPT 3/4" 6 - 13 29 44.5 15 25
53112046
NPT 1" 7 - 15 36 49.0 15 25
53112056
NPT 1 1/4" 15 - 23 45 57.5 17 10
53112066
NPT 1 1/2" 22 - 29 54 61.5 17 5
53112076
NPT 2" 28 - 39 67 63.5 17 5
Available from stock
Available soon
Not available

Benefits

  • Conical NPT thread
  • Maximum reliability
  • Optimum strain relief
  • Wide, variable clamping ranges

Application range

  • In areas where mechanical and chemical stability are critical
  • Chemical industry
  • Measurement and control technology
  • Machine and equipment manufacturing
  • Plant engineering

Norm references / Approvals

  • UL File Nr. E79903

Product Make-up

  • NPT connection thread acc. to ASME B1.20.1 - 2013
  • SKINTOP® MSR NPT is equipped with a reduction seal insert to seal cables and wires with small outer diameters

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000441
  • ETIM 5.0 Class-Description: Cable screw gland

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000441
  • ETIM 6.0 Class-Description: Cable screw gland

Material

  • Body: nickel-plated brass
    Insert: polyamide
    Sealing: CR
    O-ring: NBR

Protection rating

  • IP 68 - 10 bar
  • NEMA Type 1, 4x, 6, 12

Temperature range

  • Dynamic: -25°C up to + 100°C
  • Fixed: -40°C to +100°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.