SKINTOP® MS-NPT BRUSH

SKINTOP® MS-NPT BRUSH, uncomplicated brass cable gland with fast screen contact and maximum assembly freedom, NPT connection thread

Reliability Interference signals Temperature-resistant Variety of approval certifications

CE CULUS cRUus

Article number Article designation / size Ø F mm SW wrench size mm Overall length C (mm) Thread length D mm Pieces / PU Base Unit Price (base price)
​​SKINTOP® MS-NPT BRUSH
53112037
NPT 3/4" 9 - 17 29 43.0 15 10
53112047
NPT 1" 11 - 21 36 48.2 15 1
53112057
NPT 1 1/4" 19 - 28 45 57.5 17 1
53112067
NPT 1 1/2" 27 - 35 54 59.0 17 1
53112077
NPT 2" 34 - 45 67 63.3 17 1
53112087
NPT 2" plus 44 - 55 75 72.5 17 1
Available from stock
Available soon
Not available

Benefits

  • Optimum, low-resistance 360° screen contact
  • Faster than any other comparable system
  • Uncomplicated and reliable
  • Maximum assembly freedom during adjustment

Application range

  • For EMC-compliant earthing of the copper braiding
  • Automation technology
  • High-power drives
  • Frequency converters
  • Conveyor and transport systems

Norm references / Approvals

  • UL File Nr. E79903

Product Make-up

  • NPT connection thread acc. to ASME B1.20.1 - 2013

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000441
  • ETIM 5.0 Class-Description: Cable screw gland

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000441
  • ETIM 6.0 Class-Description: Cable screw gland

Material

  • Body: nickel-plated brass
    Cap nut: nickel-plated brass
    Insert: polyamide
    EMC brush: brass wire
    Sealing ring: elastomer
    O-ring: elastomer

Protection rating

  • IP 68 - 10 bar
  • NEMA Type 1, 4x, 6, 12

Temperature range

  • Dynamic: -25°C up to + 100°C
  • Fixed: -40°C up to +100°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.