SKINTOP® COLD NPT

SKINTOP® COLD, metric brass cable gland, high cold-resistance and cold impact resistance, high mechanical stability

For extreme sub-zero temperatures

Good chemical resistance Cold-resistant Corrosion-resistant Mechanical resistance Temperature-resistant

CE VDE cRUus

Article number Article designation / size Ø F mm SW wrench size mm Overall length C (mm) Thread length D mm Pieces / PU Base Unit Price (base price)
SKINTOP® COLD NPT
53113700
NPT 1/4" 4 - 7 16 36.0 15 100
53113701
NPT 3/8" 5 - 10 20 39.7 15 100
53113702
NPT 1/2" 7 - 13 24 42.5 15 50
53113703
NPT 3/4" 9 - 17 29 44.5 15 25
53113704
NPT 1" 11 - 21 36 49.0 15 25
53113705
NPT 1 1/4" 19 - 28 45 57.5 15 10
53113706
NPT 1 1/2" 27 - 35 54 61.5 17 5
53113707
NPT 2" 34 - 45 67 63.5 17 5
SKINTOP® COLD-R NPT
53113710
NPT 1/4" 3 - 5 16 36.0 15 100
53113711
NPT 3/8" 4.5 - 7 20 39.7 15 100
53113712
NPT 1/2" 6 - 10 24 42.5 15 50
53113713
NPT 3/4" 7 - 13 29 44.5 15 25
53113714
NPT 1" 8 - 15 36 49.0 15 25
53113715
NPT 1 1/4" 15 - 23 45 57.5 17 10
53113716
NPT 1 1/2" 22 - 29 54 61.5 17 5
53113717
NPT 2" 28 - 39 67 63.5 17 5
Available from stock
Available soon
Not available

Benefits

  • High cold-resistance
  • Cold impact resistance
  • High mechanical stability
  • Optimum strain relief
  • Wide, variable clamping ranges

Application range

  • In areas where mechanical stability and high cold-resistance are critical
  • Air-conditioning technology
  • Freezing plants, cold storage
  • Offshore sector
  • Plant engineering

Norm references / Approvals

  • UL File Nr. E79903

Product Make-up

  • NPT connection thread acc. to ASME B1.20.1 - 2013
  • SKINTOP® COLD-R NPT is equipped with a reduction seal insert to seal cables and wires with small outer diameters

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000441
  • ETIM 5.0 Class-Description: Cable screw gland

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000441
  • ETIM 6.0 Class-Description: Cable screw gland

Material

  • Body: nickel-plated brass
    Insert: special polyamide
    Sealing ring: silicone
    O-ring: silicone

Protection rating

  • IP 68 - 10 bar (NPT 1/4'' - 1/2'')
    IP 68 - 5 bar (NPT 3/4'' - 2"")
    NEMA Type 1, 2, 4x, 6, 12

Temperature range

  • -70°C to +100°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.