e-Shop

SKINTOP® MS-IS-M

SKINTOP® MS-IS-M, brass cable gland for industrial connectors with short connection thread for more space and variable clamping ranges

Mechanical and plant engineering Optimum strain relief Robust Connector with standard housing unit Temperature-resistant

CE

Article number Article designation / size Ø F mm SW wrench size mm Overall length C mm Thread length D mm Pieces / PU Base Unit Price (base price)
SKINTOP® MS-IS-M
53112780
M 25 x 1,5 11 - 18 30 37.0 5 25
53112790
M 32 x 1,5 16 - 25 40 43.0 5 25
Available from stock
Available soon
Not available

Benefits

  • Short connection thread for more space inside the industrial connectors
  • Wide, variable clamping ranges
  • Optimum strain relief

Application range

  • Specially designed for use on industrial connectors

Product Make-up

  • Metric connection thread acc. to DIN EN 60423
  • Basis for technical information DIN IEC 62444

Included

  • Rectangular connector is not included, just the cable gland

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000441
  • ETIM 5.0 Class-Description: Cable screw gland

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000441
  • ETIM 6.0 Class-Description: Cable screw gland

Caution

  • Refer to Appendix T21 for the installation dimensions and torques

Material

  • Body: nickel-plated brass
    Insert: polyamide
    Sealing: CR
    O-ring: NBR

Protection rating

  • IP 68 - 5 bar

Temperature range

  • Dynamic: -25°C up to +100°C
  • Fixed: -40°C up to +100°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.