SKINTOP MS-SC-M-XL 50X1.5 SKINTOP MS-SC-M-XL 50X1.5 53112675 SKINTOP® MS-SC-M, brass cable gland with low-resistance screen contact and highly conductive, flexible EMC contact, easy to assemble
SKINTOP MS-M BRUSH 63X1.5 PLUS SKINTOP MS-M BRUSH 63X1.5 PLUS 53112681 SKINTOP® MS-M BRUSH, brass cable gland with double lamella gasket, faster, low resistance 360° screen contact, simple assembling
SKINTOP BRUSH ADD-ON M25 SKINTOP BRUSH ADD-ON M25 54110842 SKINTOP® BRUSH ADD-ON, uncomplicated EMC add-on with cutting edges and visible, large-scale screen contact, easy disassembling
SKINTOP MS-M 25X1.5 ATEX SKINTOP MS-M 25X1.5 ATEX 53112730 SKINTOP® MS-M ATEX, anti-static brass cable gland with cold impact resistance and maximum reliability, explosion-proof
SKINTOP MS-IS-M 25X1.5 SKINTOP MS-IS-M 25X1.5 53112780 SKINTOP® MS-IS-M, brass cable gland for industrial connectors with short connection thread for more space and variable clamping ranges
SKINTOP MSR-M-XL 40X1.5 SKINTOP MSR-M-XL 40X1.5 53112155 SKINTOP® MSR-M-XL, metric cable gland with variable clamping ranges and reducing seal insert, especially for thick walls
SKINTOP MSR-M 50X1.5 SKINTOP MSR-M 50X1.5 53112160 SKINTOP® MSR-M, brass cable gland with reducing seal insert, in areas where mechanical and chemical stability are critical
SKINTOP MS-M-XL 25X1.5 SKINTOP MS-M-XL 25X1.5 53112035 SKINTOP® MS-M-XL, metric nickel-plated brass cable with wide, variable clamping ranges, especially for thick walls
SKINTOP MS-M 50X1.5 SKINTOP MS-M 50X1.5 53112060 SKINTOP® MS-M, brass cable gland for cable diameters up to 98mm, in areas where mechanical and chemical stability are critical
SKINTOP MS-HF-M SC M50X1.5 SKINTOP MS-HF-M SC M50X1.5 53112536 SKINTOP® MS-SC-M, brass cable gland with low-resistance screen contact and highly conductive, flexible EMC contact, easy to assemble
SKINTOP MS-HF-M 63X1.5 SKINTOP MS-HF-M 63X1.5 53112577 SKINTOP® MS-M, brass cable gland for cable diameters up to 98mm, in areas where mechanical and chemical stability are critical
SKINTOP GRIP M25X1.5 SKINTOP GRIP M25X1.5 53113210 SKINTOP® GRIP-M Saddle-clamp strain relief cable gland for harsh application conditions
SKINTOP BS-M METAL M20X1.5 SKINTOP BS-M METAL M20X1.5 53806761 Brass cable gland with bending protection spiral for use on moving machine parts.
SKINTOP COLD M 16X1.5 SKINTOP COLD M 16X1.5 53113510 SKINTOP® COLD, metric brass cable gland, high cold-resistance and cold impact resistance, high mechanical stability
SKINTOP COLD-R M 32X1.5 SKINTOP COLD-R M 32X1.5 53113640 SKINTOP® COLD-R, metric brass cable gland, high cold-resistance and cold impact resistance, with reducing seal insert
SKINTOP MSR-M 50X1.5 ATEX SKINTOP MSR-M 50X1.5 ATEX 53112765 SKINTOP® MSR-M ATEX, anti-static brass cable gland with cold impact resistance and reducing seal insert, explosion-proof