SKINTOP® CUBE SORTIMO® T-BOXX

SKINTOP® CUBE, cable bushing system with oil resistance, variable range of clamping force and vibration-safe module fixation

  • Innovative multi-cable bushing system with variable clamping ranges for high flexibility in assembling.
  • When disassembling, the frame can remain on the housing and the plug-in module remains securely on the cable.
  • Optimal order in the practical SORTIMO® T-BOXX

Wide clamping range Assembly time Optimum strain relief Space requirement Connector with standard housing unit

CE cRUus

Article number Article designation / size Pieces / PU Base Unit Price (base price)
53110031 SKINTOP® CUBE SORTIMO® T-BOXX 1
Available from stock
Available soon
Not available

Benefits

  • Variable clamping range
  • Vibration-safe module fixation
  • Strain relief
  • Oil resistance
  • Simplified servicing due to easy assembling and disassembling

Application range

  • For installation of harnessed cables
  • Used in areas where a lot of cables and wires need to be inserted into housings with minimum space requirements
  • Apparatus and switch cabinet construction
  • Electronic installations
  • Automation technology

Product features

  • Optimal order in the practical SORTIMO® T-BOXX
  • Small packaging unit, wide variety
  • Light and robust, shock- and impact-resistant polypropylene case
  • Two sturdy locks - ideal for mounting use e.g. building site

Product Make-up

  • The SKINTOP® CUBE system consists of the SKINTOP® CUBE FRAME and the clip modules SKINTOP® CUBE MODULE.
  • For cut-outs for 16-pin industrial connectors (36 x 86 mm)
  • For cut-outs for 24-pin industrial connectors (36 x 112 mm)

Included

  • SKINTOP® CUBE FRAME including mounting material
  • Delivery in SORTIMO® T-BOXX
  • Assembly instructions
  • Screwdriver
  • SKINTOP® CUBE FRAME 16
    2 Pcs. (PN 52220000)
    SKINTOP® CUBE FRAME 24
    2 Pcs. (PN 52220001)
    SKINTOP® CUBE MODULE 20x20 BLIND
    5 Pcs. (PN 52220004)
    SKINTOP® CUBE MODULE 20x20 SMALL
    5 Pcs. (PN 52220002)
    SKINTOP® CUBE MODULE 20x20 LARGE
    5 Pcs. (PN 52220003)
    SKINTOP® CUBE MODULE 20x20 AS-I BUS
    5 Pcs. (PN 52220040)
    SKINTOP® CUBE MODULE 40x40 SMALL
    5 Pcs. (PN 52220005)
    SKINTOP® CUBE MODULE 40x40 LARGE
    5 Pcs. (PN 52220006)
    SKINTOP® CUBE MODULE 40x40 BLIND
    5 Pcs. (PN 52220007)

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000240
  • ETIM 5.0 Class-Description: Cable entry

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000240
  • ETIM 6.0 Class-Description: Cable entry

Certifications

  • UL File No. E349737
  • Fire behaviour according to UL94 V-2

Material

  • Frame: glass fibre-reinforced polyamide
    Frame seal: CR
    Clip module: special polypropylene
    Clip module seal: LSE 2

Protection rating

  • IP 64

Temperature range

  • Dynamic: -20°C up to +80°C
  • Static: -40°C up to +80°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.