SKINDICHT® SR

SKINDICHT® SR,robust PG brass cable gland with bending & anti-kink protection, high degree of protection,for cables with large outer diameters

Wide clamping range Optimum strain relief Robust

CE

Article number Article designation / size Ø F mm Max. fitting size for installation (mm) SW1/SW2 mm Overall length C (mm) Thread length D mm Pieces / PU Base Unit Price (base price)
SKINDICHT® SR
52000990
SR 07/05 3.5 - 5 23 14.0 / 15.0 50.0 5 50
52001000
SR 09/07 5.5 - 7 25 17.0 / 17.0 52.0 6 50
52001010
SR 11/07 5.5 - 7 28 20.0 / 20.0 56.0 6 25
52001020
SR 11/09 7.5 - 9 28 20.0 / 20.0 56.0 6 25
52001030
SR 13/09 7.5 - 9 32 22.0 / 22.0 62.0 6.5 25
52001040
SR 13/11 9 - 11 32 22.0 / 22.0 62.0 6.5 25
52001050
SR 13/13 11 - 13 32 22.0 / 22.0 62.0 6.5 25
52001060
SR 16/13 11.5 - 13 35 24.0 / 24.0 67.0 6.5 25
52001070
SR 16/15 13 - 15 35 24.0 / 24.0 67.0 6.5 25
52001080
SR 21/15 13.5 - 15 46 30.0 / 30.0 79.0 7 25
52001090
SR 21/17 15 - 17 46 30.0 / 30.0 79.0 7 25
52001100
SR 21/19 17 - 19 46 30.0 / 30.0 79.0 7 25
52001110
SR 21/20 18 - 20 46 30.0 / 30.0 79.0 7 25
52001120
SR 29/20 18 - 20 59 40.0 / 41.0 91.0 8 10
52001130
SR 29/23 21 - 23 59 40.0 / 41.0 91.0 8 10
52001140
SR 29/25 23 - 25 59 40.0 / 41.0 91.0 8 10
52001150
SR 36/26 23 - 26 70 50.0 / 50.0 110.0 9 5
52001160
SR 36/30 27 - 30 70 50.0 / 50.0 110.0 9 5
52001170
SR 36/33 30 - 33 70 50.0 / 50.0 110.0 9 5
52001180
SR 36/35 32 - 35 70 50.0 / 50.0 110.0 9 5
52001190
SR 42/35 32 - 35 75 57.0 / 57.0 114.0 10 5
52001200
SR 42/38 35 - 38 75 57.0 / 57.0 114.0 10 5
52001210
SR 42/40 36 - 40 75 57.0 / 57.0 114.0 10 5
52001220
SR 48/40 36 - 40 83 64.0 / 64.0 119.0 10 1
52001230
SR 48/44 40 - 44 83 64.0 / 64.0 119.0 10 1
Available from stock
Available soon
Not available

Benefits

  • Reliable bending and anti-kink protection
  • High strain relief
  • Robust
  • For cables with large outer diameters
  • High degree of protection

Application range

  • Cables for electrical appliances and machinery that are moved under normal use must be protected against excessive bending as required in accordance with VDE 0700-1
  • Handheld device
  • Portable equipment
  • Building sites
  • Moving machine parts

Product Make-up

  • PG connection thread

Note

  • Counter nut to be used: SKINDICHT® SM
  • For EMC version, refer to SKINDICHT® SRE

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000441
  • ETIM 5.0 Class-Description: Cable screw gland

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000441
  • ETIM 6.0 Class-Description: Cable screw gland

Caution

  • The installation dimensions
    can be found in appendix T21

On request

  • Available with long connection thread

Material

  • Body: nickel-plated brass
    O-ring: NBR
    Anti-kink protection: CR

Protection rating

  • IP 65

Temperature range

  • -20°C to +80°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.