SKINDICHT® SR-SV

SKINDICHT® SR-SV, seawater-resistant PG brass cable gland for high temperatures, resistant to oils, solvents, acids and chemicals

Good chemical resistance Optimum strain relief Robust Temperature-resistant

CE

Article number Article designation / size Clamping range ØF mm Max. fitting size for installation (mm) SW1/SW2 mm Overall length C mm Thread length D mm Pieces / PU Base Unit Price (base price)
SKINDICHT® SR-SV
52023620
SR-SV 11/07 5.5 - 7 28 20.0 / 20.0 56.0 6 25
52023621
SR-SV 11/09 7.5 - 9 28 20.0 / 20.0 56.0 6 25
52023622
SR-SV 13/09 7.5 - 9 32 22.0 / 22.0 62.0 6.5 25
52023623
SR-SV 13/11 9 - 11 32 22.0 / 22.0 62.0 6.5 25
52023624
SR-SV 13/13 11 - 13 32 22.0 / 22.0 62.0 6.5 25
52023625
SR-SV 16/13 11.5 - 13 35 24.0 / 24.0 67.0 6.5 10
52023626
SR-SV 16/15 13 - 15 35 24.0 / 24.0 67.0 6.5 10
52023627
SR-SV 21/15 13.5 - 15 40 30.0 / 30.0 79.0 7 10
52023628
SR-SV 21/17 15 - 17 46 30.0 / 30.0 79.0 7 10
52023629
SR-SV 21/19 17 - 19 46 30.0 / 30.0 79.0 7 10
Available from stock
Available soon
Not available

Benefits

  • For high temperatures
  • Resistant to oils, solvents, acids and chemicals
  • Seawater-resistant
  • High strain relief
  • Robust

Application range

  • Special cable gland with FKM anti-kink sleeve. Our own reinforced acid-resistant FKM receptacle does not show any effects of aging even after an extended period of use at a temperature of +165°C.
  • Machine and turbine manufacturing
  • Power plant engineering
  • Laboratory

Product Make-up

  • PG connection thread

Note

  • Counter nut to be used: SKINDICHT® SM
  • EMC version is available upon request

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000441
  • ETIM 5.0 Class-Description: Cable screw gland

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000441
  • ETIM 6.0 Class-Description: Cable screw gland

Caution

  • The installation dimensions
    can be found in appendix T21

On request

  • Available with long connection thread

Material

  • Body: nickel-plated brass
    O-ring: FKM
    Anti-kink protection: FKM

Protection rating

  • IP 65

Temperature range

  • -20°C to +165°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.