SKINDICHT® SKZ

SKINDICHT® SKZ, PG brass cable gland with incised sealing ring, high mechanical stability and strain relief, for harsh conditions

Wide clamping range Optimum strain relief Robust

CE

Article number Article designation / size Ø F mm Max. fitting size for installation (mm) SW1/SW2 mm Overall length C (mm) Thread length D mm Pieces / PU Base Unit Price (base price)
SKINDICHT® SKZ
52004280
PG 9 6 - 8.5 24 17.0 / 17.0 30.0 6 50
52004290
PG 11 8 - 12 27 20.0 / 21.0 30.0 6 50
52004300
PG 13,5 12 - 14 30 22.0 / 22.0 34.0 6.5 25
52004310
PG 16 13 - 16 33 24.0 / 24.0 35.0 6.5 25
52004320
PG 21 15 - 21 42 30.0 / 30.0 41.0 7 25
52005570
PG 29 20 - 29 58 40.0 / 41.0 46.0 8 10
SKINDICHT® SKZ-XL
52005575
PG 9 6 - 8.5 24 17.0 / 17.0 39.0 15 50
52005576
PG 11 8 - 12 27 20.0 / 21.0 39.0 15 50
52005577
PG 13,5 12 - 14 30 22.0 / 22.0 42.5 15 25
54000043
PG 16 13 - 16 33 24.0 / 24.0 43.5 15 25
54000011
PG 21 15 - 21 42 30.0 / 30.0 49.0 15 25
54000098
PG 29 20 - 27.5 58 40.0 / 41.0 53.0 15 10
Available from stock
Available soon
Not available

Benefits

  • With incised sealing ring for adjustment to several cable diameters
  • High strain relief
  • High mechanical stability

Application range

  • Saddle clamp strain relief gland for harsh application conditions
  • Building sites
  • Plant engineering
  • Electric motor manufacturing

Product Make-up

  • PG connection thread

Note

  • SKINDICHT® SKZ-XL is similar to the SKINDICHT® SKZ, but has an extended connection thread for thick walls
  • Counter nut to be used: SKINDICHT® SM
  • Refer to SKINDICHT® EV for additional accessories

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000441
  • ETIM 5.0 Class-Description: Cable screw gland

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000441
  • ETIM 6.0 Class-Description: Cable screw gland

Caution

  • The installation dimensions
    can be found in appendix T21

Material

  • Body: nickel-plated brass
    Incised sealing ring: CR
    O-ring: NBR

Protection rating

  • IP 55

Temperature range

  • -20°C to +80°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.