SKINDICHT® SK
SKINDICHT® SK,PG brass cable gland, wide clamping range & reliable strain relief, for cable gland with solid brass saddle clamps
Available from stock
In stock in Germany
Not available
Benefits
- Reliable strain relief
- Wide clamping range
Application range
- Cable gland with two solid brass saddle clamps
- Connectors
- Switches
- Control panels
Product Make-up
- PG connection thread
Note
- Counter nut to be used: SKINDICHT® SM
Classification ETIM 5
- ETIM 5.0 Class-ID: EC000441
- ETIM 5.0 Class-Description: Cable screw gland
Classification ETIM 6
- ETIM 6.0 Class-ID: EC000441
- ETIM 6.0 Class-Description: Cable screw gland
Caution
- The installation dimensions
can be found in appendix T21
On request
- Available with long connection thread
Material
- Body: nickel-plated brass
Protection rating
- IP 20
Temperature range
- -20°C up to +200°C
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Prices are net prices without VAT and surcharges. Sale to business customers only.