SKINDICHT® SH

SKINDICHT® SH, anti-magnetic, seawater-resistant PG cable gland with stable and safe strain relief, corrosion-resistant

Corrosion-resistant Optimum strain relief Robust

CE

Article number Article designation / size Clamping range ØF mm SW wrench size mm Max. fitting size for installation (mm) Overall length C (mm) Thread length D mm Pieces / PU Base Unit Price (base price)
SKINDICHT® SH
52000830
PG 7 8 - 10 15.0 22 17.5 5.5 50
52000840
PG 9 10 - 12.5 17.0 25 20.5 6 50
52000850
PG 11 11 - 15 20.0 28 21.5 6 50
52000860
PG 13,5 14 - 16.5 22.0 32 24.0 7.5 25
52000870
PG 16 15 - 18 24.0 35 26.0 7.5 25
52000880
PG 21 18 - 23.5 30.0 46 29.0 8 25
52000890
PG 29 23 - 31 41.0 58 33.0 8 10
52000900
PG 36 29 - 40.5 50.0 70 36.5 9.5 10
52000910
PG 42 34 - 45 57.0 78 38.0 10 5
52000920
PG 48 39 - 50 64.0 86 39.5 11.5 5
Available from stock
Available soon
Not available

Benefits

  • Seawater-resistant
  • Anti-magnetic
  • Corrosion-resistant
  • Stable and safe strain relief

Application range

  • Extremely robust and solid strain relief cable gland
  • Building sites
  • Plant engineering
  • Electric motor manufacturing

Product Make-up

  • PG connection thread

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000441
  • ETIM 5.0 Class-Description: Cable screw gland

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000441
  • ETIM 6.0 Class-Description: Cable screw gland

Caution

  • The installation dimensions
    can be found in appendix T21

On request

  • Available with long connection thread

Material

  • Body: nickel-plated brass

Protection rating

  • IP 20

Temperature range

  • -20°C up to +200°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.