SKINDICHT® SHV

SKINDICHT® SHV, watertight PG special sealing brass cable gland with high strain relief and gentle cable clamping

Optimum strain relief Robust Waterproof

CE

Article number Article designation / size Clamping range ØF mm SW 1/2 mm Overall length C (mm) Thread length D mm Pieces / PU Base Unit Price (base price)
SKINDICHT® SHV
52002530
SHV 7/7/5 3.8 - 4.8 14 26.0 5 50
52002550
SHV 9/9/6 4.8 - 5.8 17 28.5 6 50
52002540
SHV 9/9/7 5.8 - 6.8 17 28.5 6 50
52002570
SHV 11/11/7 5.8 - 6.8 20 31.0 6 25
52002560
SHV 11/11/9 6.8 - 8.8 20 31.0 6 25
52010650
SHV 13,5/9/9 6.5 - 8.8 22 33.0 6.5 25
52010660
SHV 13,5/9/11 8.5 - 10.8 22 33.0 6.5 25
52010670
SHV 13,5/11/9 6.8 - 8.8 22 33.0 6.5 25
52010680
SHV 13,5/11/11 8.5 - 10.8 22 33.0 6.5 25
52002600
SHV 13,5/13,5/9 6.8 - 8.8 22 33.0 6.5 25
52002590
SHV 13,5/13,5/11 8.5 - 10.8 22 33.0 6.5 25
52010690
SHV 16/11/11 8.5 - 10.8 24 35.0 6.5 25
52010700
SHV 16/11/13 10.8 - 12.8 24 35.0 6.5 25
52010710
SHV 16/11/15 13.8 - 14.8 24 35.0 6.5 25
52010720
SHV 16/13,5/11 8.5 - 10.8 24 35.0 6.5 25
52010730
SHV 16/13,5/13 10.8 - 12.8 24 35.0 6.5 25
52010740
SHV 16/13,5/15 13.8 - 14.8 24 35.0 6.5 25
52002640
SHV 16/16/11 8.5 - 10.8 24 35.0 6.5 25
52002630
SHV 16/16/13 10.8 - 12.8 24 35.0 6.5 25
52002620
SHV 16/16/15 13.8 - 14.8 24 35.0 6.5 25
52010750
SHV 21/16/16 13.3 - 15.6 30 40.0 7 25
52010760
SHV 21/16/18 15.8 - 17.8 30 38.0 7 25
52010770
SHV 21/16/20 17.5 - 19.8 30 38.0 7 25
52002670
SHV 21/21/16 14.8 - 15.8 30 38.0 7 25
52002660
SHV 21/21/18 15.8 - 17.8 30 38.0 7 25
52002650
SHV 21/21/20 17.5 - 19.8 30 38.0 7 25
52002710
SHV 29/29/22 19.5 - 21.8 40 44.5 8 10
52002700
SHV 29/29/24 21.8 - 23.8 40 44.5 8 10
52002690
SHV 29/29/26 23.8 - 25.8 40 44.5 8 10
Available from stock
Available soon
Not available

Benefits

  • Watertight
  • Gentle cable clamping
  • Robust
  • High strain relief

Application range

  • Watertight cable gland with conical sealing element.
  • Pumps
  • Floater switches

Product Make-up

  • PG connection thread

Note

  • Counter nut to be used: SKINDICHT® SM
  • Suitable accessory: SKINDICHT® SHV sealing cones
  • Example order designation:
    SHV 13.5/9/9
    13.5 = PG thread of compression screw
    9 = PG connection thread
    9 = clear opening of sealing cone

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000441
  • ETIM 5.0 Class-Description: Cable screw gland

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000441
  • ETIM 6.0 Class-Description: Cable screw gland

Caution

  • The installation dimensions
    can be found in appendix T21

Material

  • Body: nickel-plated brass
    Sealing cone: CR
    O-ring: NBR

Protection rating

  • IP 68 - 10 bar

Temperature range

  • -20°C to +80°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.