SKINDICHT® SVFK

SKINDICHT® SVFK, PG plastic flat cable gland, with automatically fitting lateral sealing lips

Wide clamping range Assembly time Optimum strain relief Reliability

CE

Article number Article designation / size Min./max. flat cable width PL_DYN_DICKEKABEL SW1/SW2 mm Overall length C (mm) Thread length D mm Pieces / PU Base Unit Price (base price)
SKINDICHT® SVFK
52005470
PG 16 - - 15.0 - - 5.0 27.0 / 23.0 39.5 10 25
52005680
PG 21 10.0 - 20.5 3.0 - 8.0 32.0 / 30.0 43.0 11 25
52005690
PG 29 15.0 - 27.0 4.0 - 11.5 42.0 / 41.0 45.0 11 25
52005700
PG 36 25.0 - 34.0 4.0 - 11.5 53.0 / 50.0 51.0 13 10
52005710
PG 42 30.0 - 40.0 5.0 - 12.0 60.0 / 55.0 54.0 13 5
52005720
PG 48 35.0 - 45.0 5.0 - 12.0 65.0 / 60.0 55.0 15 5
Available from stock
Available soon
Not available

Benefits

  • Economical type
  • Lateral sealing lips fit automatically around various cable dimensions
  • Cable-specific seal dimensions are no longer necessary
  • Tolerance
  • Large opening allows clamping of up to two flat cables

Application range

  • For inserting flat cables
  • Conveyor systems
  • Pumps
  • Lifts
  • Control cabinet manufacturing

Product Make-up

  • PG connection thread

Note

  • Counter nut to be used: SKINDICHT® GMK
  • For suitable flat cables, refer to ÖLFLEX® LIFT F for indoor applications or ÖLFLEX® CRANE F for outdoor applications

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000441
  • ETIM 5.0 Class-Description: Cable screw gland

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000441
  • ETIM 6.0 Class-Description: Cable screw gland

Caution

  • The installation dimensions
    can be found in appendix T21

Colour delivered

  • Light grey (RAL 7035)

Material

  • Body: Polystyrene
    Special sealing insert: CR

Protection rating

  • IP 54

Temperature range

  • -20°C to +60°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.