e-Shop

SKINDICHT® SVF

SKINDICHT® SVF, PG flat cable gland with automatically fitting lateral sealing lips and high mechanical stability

Wide clamping rangeAssembly timeOptimum strain reliefRobustReliability

CE

Article number Article designation / sizeMin./max. flat cable widthCable thickness min. / max. mmSW1/SW2 mmOverall length C mmThread length D mmPieces / PUBase Unit

Price (base price)

SKINDICHT® SVF
52005480
PG 16- - 16.0- - 5.024.0 / 22.027.56.525
52005490
PG 219.0 / 21.03.0 - 8.030.0 / 28.030.0725
52005500
PG 2914.0 / 30.04.0 - 11.540.0 / 37.031.5810
52005510
PG3624.0 / 40.04.0 - 11.550.0 / 47.036.0910
52005520
PG 4229.0 / 45.05.0 - 12.057.0 / 54.040.0105
52005530
PG 4834.0 / 50.05.0 - 12.064.0 / 60.041.5105
Available from stock
In stock in Germany
Not available

Benefits

  • High mechanical stability
  • Lateral sealing lips fit automatically around various cable dimensions
  • Optimum strain relief
  • Large opening allows clamping of up to two flat cables

Application range

  • For inserting flat cables
  • Conveyor systems
  • Pumps
  • Lifts
  • Control cabinet manufacturing

Product Make-up

  • PG connection thread

Note

  • For suitable flat cables, refer to ÖLFLEX® LIFT F for indoor applications or ÖLFLEX® CRANE F for outdoor applications
  • Counter nut to be used: SKINDICHT® SM

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000441
  • ETIM 5.0 Class-Description: Cable screw gland

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000441
  • ETIM 6.0 Class-Description: Cable screw gland

Caution

  • The installation dimensions
    can be found in appendix T21

On request

  • Available with long connection thread

Material

  • Body: nickel-plated brass
    Special sealing insert: CR

Protection rating

  • IP 54

Temperature range

  • -20°C to +100°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.