SKINDICHT® FL

SKINDICHT® FL, flat cable gland with internal conical contour, cable flange can be used universally mainly for large flat cables

Robust

CE

Article number Article designation / size Cable pass length x width in mm Dimensions: L x W x H (mm) Pieces / PU Base Unit Price (base price)
SKINDICHT® FL
52008010
FL 1 70 x 12 + 63 x 7 45.0 x 35.0 x 95.0 1
52008020
FL 2 49 x 4,5 45.0 x 35.0 x 95.0 1
52008030
FL 3 49 x 4,5 + 49 x 4,5 (49 x 11,5) 45.0 x 35.0 x 95.0 1
52008040
FL 4 63 x 12,0 (+0,2) 45.0 x 35.0 x 95.0 1
52008050
FL 5 70 x 12 45.0 x 35.0 x 95.0 1
Available from stock
Available soon
Not available

Benefits

  • The seal profiles enable many problems to be solved
  • Several flat and round cables can be fed through at the same time
  • Through the internal conical contour in the upper part of the housing, the sealing inserts are pressed onto the cable

Application range

  • Cable flange that can be used universally, mainly for large flat cables.
  • Lifts
  • Conveyor systems
  • Crane and conveying machinery
  • Power chains

Note

  • When assembled professionally and properly, the protection class of IP 65 can be reached
  • For suitable flat cables, refer to ÖLFLEX® LIFT F for indoor applications or ÖLFLEX® CRANE F for outdoor applications

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000441
  • ETIM 5.0 Class-Description: Cable screw gland

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000441
  • ETIM 6.0 Class-Description: Cable screw gland

Material

  • Body: aluminium, special untreated alloy
    Screws and spring washers: zinc-plated steel
    Seal: NBR

Protection rating

  • IP 65

Temperature range

  • -20°C to +100°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.