e-Shop

SKINDICHT® O-Ring FKM PG

SKINDICHT® O-Ring FKM PG, sealing ring for high temperatures, resistant to oils, solvents, acids and chemicals, PG thread

Good chemical resistanceAcid-resistantTemperature-resistant

Article number Article designation / sizeInner Ø x thickness Ø (mm)Pieces / PUBase Unit

Price (base price)

SKINDICHT® O-Ring FKM
52023607
PG 710.0 x 1.5100
52122011
PG 913.0 x 1.5100
52023602
PG 1116.0 x 1.5100
52023601
PG 13,518.0 x 1.5100
52023603
PG 1620.0 x 1.550
52023604
PG 2126.0 x 2.050
52023606
PG 2934.0 x 2.050
52023608
PG 3644.0 x 2.025
52023609
PG 4250.0 x 2.025
52023611
PG 4855.0 x 2.025
Available from stock
In stock in Germany
Not available

Benefits

  • For high temperatures
  • Resistant to oils, solvents, acids and chemicals

Application range

  • For a reliable sealing against foreign objects and liquids at the connecting thread of a gland or similar components.

Note

  • Delivery will be made in the largest possible packing unit (bulk goods), minimum order quantity is one packing unit

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC001181
  • ETIM 5.0 Class-Description: Sealing ring

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC001181
  • ETIM 6.0 Class-Description: Sealing ring

Colour delivered

  • Green

Material

  • FKM

Temperature range

  • -20°C to +200°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.