SKINDICHT® JT PTFE PG

SKINDICHT® JT PTFE PG, sealing ring, suitable for foodstuffs, PG thread, resistant to oil, water, alkaline solutions, acids, solvents

Food & Beverage Good chemical resistance Acid-resistant Temperature-resistant

Article number Article designation / size Internal Ø/external Ø (mm) Thickness (mm) Outer Ø (mm) Pieces / PU Base Unit Price (base price)
SKINDICHT® JT PTFE
53801035
PG 7 12.5 / 16.5 2.0 16.5 100
53801045
PG 9 15.2 / 19.0 2.0 19.0 100
53801055
PG 11 18.6 / 22.5 2.0 22.5 100
53801065
PG 13,5 20.4 / 25.0 2.0 25.0 100
53801075
PG 16 22.5 / 27.0 2.0 27.0 100
53801085
PG 21 28.3 / 33.5 3.0 33.5 50
53801095
PG 29 37.0 / 43.5 3.0 43.5 50
53801105
PG 36 47.0 / 55.0 3.0 55.0 25
53801115
PG 42 54.0 / 63.0 3.0 63.0 25
53801125
PG 48 59.3 / 69.0 3.0 69.0 25
Available from stock
Available soon
Not available

Benefits

  • Resistant to oil, water, alkaline solutions, acids, solvents, etc.
  • Suitable for foodstuffs

Application range

  • PTFE sealing disks for SKINTOP® and SKINDICHT® cable glands

Note

  • Delivery will be made in the largest possible packing unit (bulk goods), minimum order quantity is one packing unit

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC001181
  • ETIM 5.0 Class-Description: Sealing ring

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC001181
  • ETIM 6.0 Class-Description: Sealing ring

Colour delivered

  • White

Material

  • PTFE

Temperature range

  • -120°C to +250°C
    Short-term: up to +300°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.