e-Shop

SKINDICHT® EV

SKINDICHT® EV, incised sealing rings for high temperatures, resistant to oils, solvents, acids and chemicals

Temperature-resistant

Article number Article designation / sizeOuter diameter x bores (mm)Thickness (mm)Outer Ø (mm)Pieces / PUBase Unit

Price (base price)

SKINDICHT® EV
52010340
EV 117/10/12.56.016.550
52010350
EV 13,57/10.5/13/166.518.550
52010360
EV 168/10.5/13.5/167.520.550
52010370
EV 2111/15/18/208.026.025
52010380
EV 2919/23/27/319.535.025
52010390
EV 3625/28/31/3512.045.025
52010410
EV 4235.5/39/42.5/4614.052.025
Available from stock
In stock in Germany
Not available

Benefits

  • One seal for several clamping ranges
  • The various incisions can be easily taken out with a knife.
  • For high temperatures
  • Resistant to oils, solvents, acids and chemicals

Application range

  • Incised sealing ring made of FKM for SKINDICHT® cable glands

Note

  • Delivery will be made in the largest possible packing unit (bulk goods), minimum order quantity is one packing unit

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC001181
  • ETIM 5.0 Class-Description: Sealing ring

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC001181
  • ETIM 6.0 Class-Description: Sealing ring

Colour delivered

  • Red brown

Material

  • FKM

Temperature range

  • -20°C to +200°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.