SKINDICHT® EV

SKINDICHT® EV, incised sealing rings for high temperatures, resistant to oils, solvents, acids and chemicals

Temperature-resistant

Article number Article designation / size Outer diameter x bores (mm) Thickness (mm) Outer Ø (mm) Pieces / PU Base Unit Price (base price)
SKINDICHT® EV
52010340
EV 11 7/10/12.5 6.0 16.5 50
52010350
EV 13,5 7/10.5/13/16 6.5 18.5 50
52010360
EV 16 8/10.5/13.5/16 7.5 20.5 50
52010370
EV 21 11/15/18/20 8.0 26.0 25
52010380
EV 29 19/23/27/31 9.5 35.0 25
52010390
EV 36 25/28/31/35 12.0 45.0 25
52010410
EV 42 35.5/39/42.5/46 14.0 52.0 25
Available from stock
Available soon
Not available

Benefits

  • One seal for several clamping ranges
  • Rings can be individually adapted to various cable diameters
  • For high temperatures
  • Resistant to oils, solvents, acids and chemicals

Application range

  • Incised sealing ring made of FKM for SKINDICHT® cable glands

Note

  • Delivery will be made in the largest possible packing unit (bulk goods), minimum order quantity is one packing unit

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC001181
  • ETIM 5.0 Class-Description: Sealing ring

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC001181
  • ETIM 6.0 Class-Description: Sealing ring

Colour delivered

  • Red brown

Material

  • FKM

Temperature range

  • -20°C to +200°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.