SKINTOP® SD

SKINTOP® SD, PG multiple sealing inserts, prevents dust from getting into the housing, as protection of unused connection points

CE

Article number Article designation / size Ø F mm Height (mm) Base Unit Price (base price)
SKINTOP® SD
52025235
SD 7 10.5 2.0
52025240
SD 9 13.5 2.0
52025250
SD 11 17.0 2.0
52025260
SD 13,5 18.5 2.0
52025270
SD 16 20.5 2.0
52025280
SD 21 26.0 2.0
52025290
SD 29 34.5 2.0
52025291
SD 36 44.5 2.0
Available from stock
Available soon
Not available

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000032
  • ETIM 5.0 Class-Description: Plug for cable screw gland

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000032
  • ETIM 6.0 Class-Description: Plug for cable screw gland

Colour delivered

  • Black

Material

  • PE foam

Temperature range

  • -70°C to +100°C

Benefits

  • Prevents dust and dirt from getting into the housing

Application range

  • This dust protector can be placed under the cap nut of below mentioned SKINDICHT® types and specified SKINTOP® cable glands.
  • Preparations
  • Protection of unused connection points

Note

  • Easy to handle, without disassembly - push cable through
  • Delivery will be made in the largest possible packing unit (bulk goods), minimum order quantity is one packing unit